Singapore
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
    range
    Prisma
    range compatibility
    Prisma P
    product or component type
    Front plate
    accessory / separate part category
    Installation accessory
    type of front plate
    Cut-out
    installed device
    Masterpact : drawout NW08...16 - control: toggle - vertical installation
    Masterpact : drawout NW20...25 - control: toggle - vertical installation
    Masterpact : drawout NW32 - control: toggle - vertical installation
    poles description
    1 x 3P : mounting plate support : NW08...16 vertical installation
    1 x 4P : mounting plate support : NW08...16 vertical installation
    1 x 3P : mounting plate support : NW20...25 vertical installation
    1 x 4P : mounting plate support : NW20...25 vertical installation
    1 x 3P : mounting plate support : NW32 vertical installation
    1 x 4P : mounting plate support : NW32 vertical installation
    operating position
    Horizontal
    Complementary
    enclosure/cubicle description
    Cubicle - width 650 mm, depth 600 mm
    Cubicle - width 650 mm, depth 1000 mm
    connection position
    Rear connection
    Front connection
    number of vertical modules [50 mm]
    10
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    quantity per set
    Set of 1
    height
    500 mm
    width
    500 mm
    product weight
    1.76 kg
    material
    Steel
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White RAL 9001
    Environment
    IK degree of protection
    IK07 conforming to EN/IEC 62262
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 2/5/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 2/5/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.