Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Modicon Momentum
171CBB97030 Product picture

171CBB97030

171CBB97030 Product picture
171CBB97030

processor - Transparent Ready - class B - master/slave - for Advantys STB I/O

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Modicon Momentum automation platform
    product or component type
    Processor
    product compatibility
    Advantys STB I/O
    concept
    Transparent Ready
    web server
    Class B
    software designation
    Concept
    ProWORX
    processor name
    Base 186
    communication port protocol
    Modbus RS485/RS232 1 RJ45 19200 bps 2 or 4 wires
    Modbus TCP/IP Ethernet 4 RJ45 10/100 Mbps twisted shielded pairs cable CAT 5E
    Complementary
    web services
    Links to Schneider Electric web site
    4 embedded web pages
    Home pages
    Ethernet statistics
    Controller configuration
    communication service
    Messaging 125 words, 4000 I/O message per second
    word length
    16 bit
    material
    Lexan
    supply voltage limits
    19.2…42.5 V
    clock frequency
    50 MHz
    topology
    Multidrop Modbus
    Star
    method of access
    Master/slave
    control parameter
    CRC-32 for Modbus TCP/IP
    CRC-16 for Modbus
    addressing
    IP address user assigned Modbus TCP/IP
    Unique IEEE global address
    fail state
    Safe I/O mode Modbus TCP/IP
    memory description
    Program memory IEC 200 kB
    Program memory LL984 18 kB
    register words
    26032
    I/O limit processor capacity
    8192 inputs/8192 outputs
    number of devices
    64 Ethernet
    exact time for 1 Kinstruction
    0.25 ms
    local signalling
    1 LEDPLC LAN ST:
    1 LEDPLC RUN:
    4 LEDsEthernet port activity:
    4 LEDsport communication at 100 Mbps:
    marking
    CE
    current consumption
    100 mA at 24 V DC
    module format
    Standard
    product mounting
    35 mm symmetrical DIN rail
    height
    75.2 mm
    width
    143 mm
    depth
    43 mm
    net weight
    0.19 kg
    Environment
    dielectric strength
    0 V not isolated RS232
    500 V for 1 minute Ethernet
    product certifications
    CSA
    UL
    IP degree of protection
    IP20 conforming to IEC 529 group A,B,C,D
    shock resistance
    +/- 15 gn 11 ms semi sinusoidal wave
    vibration resistance
    1 gn, amplitude: 0.075 mm (f = 10…57 Hz)
    1 gn (f = 57…150 Hz)
    resistance to electrostatic discharge
    4 kV contact conforming to IEC 801-2
    8 kV on air conforming to IEC 801-2
    resistance to electromagnetic fields
    10 V/m 80...1000 MHz conforming to IEC 801-3
    ambient air temperature for operation
    -20…70 °C
    ambient air temperature for storage
    -40…70 °C
    relative humidity
    5…95 % without condensation
    operating altitude
    <= 2000 m
    Packing Units
    Package 1 Weight
    0.624 kg
    Package 1 Height
    45.000 mm
    Package 1 width
    165.000 mm
    Package 1 Length
    315.000 mm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    User guide
    Format
    Size
    Date
    Add to My Documents
    171CBB97030 M1 Processor (Version 0)
    Description
    This manual describes the 171 CBB 970 30 Momentum M1 processor. The processor contains 544 Kbytes of internal memory and can be programmed with either:-- Concept, version 2.6 (with service release 4, patch A) or greater-- ProWORX 32, version 2.1 or greaterThe processor also contains a 4-port 10/100 Ethernet switch.
    prp.document.label.format pdf
    Size 2.9 MB
    Date 5/6/07
    Description
    This manual describes the 171 CBB 970 30 Momentum M1 processor. The processor contains 544 Kbytes of internal memory and can be programmed with either:-- Concept, version 2.6 (with service release 4, patch A) or greater-- ProWORX 32, version 2.1 or greaterThe processor also contains a 4-port 10/100 Ethernet switch.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.