Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   MicroLogic
47060 Product picture

47060

Green premium brand logo
47060 Product picture
47060
Green premium brand logo

control unit Micrologic 7.0 P, for Masterpact NT/NW, LSIV protections

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Masterpact
    range of product
    Masterpact NT
    Masterpact NW
    product or component type
    Control unit
    trip unit name
    Micrologic 7.0 P
    trip unit technology
    Electronic
    range compatibility
    Masterpact NT06...16
    Masterpact NW08...40
    Masterpact NW40b...63
    device application
    Distribution
    poles description
    4P
    3P
    protected poles description
    4t
    3t
    3t + N/2
    trip unit protection functions
    Selective + earth-leakage protection
    protection type
    for overload protection (long time)
    for short time short-circuit protection
    for instantaneous short-circuit protection
    for earth-leakage protection
    Trip unit rating
    630 A at 50 °C
    800 A at 50 °C
    1000 A at 50 °C
    1250 A at 50 °C
    1600 A at 50 °C
    2000 A at 50 °C
    2500 A at 50 °C
    3200 A at 50 °C
    4000 A at 50 °C
    5000 A at 50 °C
    6300 A at 50 °C
    network type
    AC
    network frequency
    50/60 Hz
    Circuit breaker mounting mode
    Fixed
    Drawout
    Complementary
    Long-time pick-up adjustment type Ir (thermal protection)
    Adjustable 9 settings
    [Ir] long-time protection pick-up adjustment range
    0.4...1 x In
    Long-time protection delay adjustment type tr
    Adjustable 9 settings
    [tr] long-time protection delay adjustment range
    0.7…16.6 s at 7.2 x Ir
    0.7…24 s at 6 x Ir
    12.5…600 s at 1.5 x Ir
    thermal memory
    20 mn
    Short-time protection pick-up adjustment type Isd
    Adjustable 9 settings
    [Isd] Short-time protection pick-up adjustment range
    1.5...10 x Ir
    Short-time protection delay adjustment type tsd
    Adjustable
    [tsd] Short-time protection delay adjustment range
    0…0.4 s I²t=off
    0.1…0.4 s I²t=on
    Instantaneous protection pick-up adjustment type Ii
    Adjustable 9 settings
    [Ii] instantaneous protection pick-up adjustment range
    2...15 x In
    Off
    earth-leakage protection
    Integrated
    Earth-leakage protection sensitity adjustment type IΔn
    Adjustable 9 settings
    [IΔn] earth-leakage protection sensitivity adjustment range
    0.5…30 A
    earth-leakage sensitivity
    10 A for class A
    30 A for class AC
    Earth-leakage protection time delay adjustement type Δt
    Adjustable 5 settings
    [Δt] Earth-leakage protection time delay adjustment range
    60…800 ms
    zone selective interlocking ZSI
    With
    local signalling
    3 LEDs (red) for electrical fault
    1 LED (red) for internal error
    display type
    Digital display
    type of measurement
    Power meter
    communication of data
    Measurement readout
    Protection and alarm settings
    Maintenance indicators
    Environment
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    320 g
    Package 1 Height
    6.7 cm
    Package 1 width
    7.9 cm
    Package 1 Length
    21.7 cm
    Package 2 Weight
    5.147 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    PVC free
    Yes
    Contractual warranty
    Warranty
    18 months
  • View more
    View less

    Documents

    Language
    • All Languages12
    • English12
    • Chinese2
    • French3
    • German3
    • Italian3
    • Portuguese2
    • Russian2
    • Spanish3
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5 MB
    Date 1/1/17
    prp.document.label.format pdf
    Size 4 MB
    Date 1/4/16
    prp.document.label.format pdf
    Size 4.8 MB
    Date 1/4/16
    CAD
    Format
    Size
    Date
    Add to My Documents
    TRIP UNIT MICROLOGIC (Version 1.0)
    Files in document
    stp
    883.7 KB
    zip
    374.4 KB
    prp.document.label.format zip
    Size 1.2 MB
    Date 5/9/13
    Files in document
    stp
    883.7 KB
    zip
    374.4 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    47060 : Micrologic 7.0 P trip unit - LSIV - for NT, NW
    Description
    Micrologic 7.0 P trip unit - LSIV - for NT, NW
    prp.document.label.format pdf
    Size 195.3 KB
    Date 25/11/20
    Description
    Micrologic 7.0 P trip unit - LSIV - for NT, NW
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 767.7 KB
    Date 10/8/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    47060 : Micrologic 7.0 P trip unit - LSIV - for NT, NW
    Description
    Micrologic 7.0 P trip unit - LSIV - for NT, NW
    prp.document.label.format pdf
    Size 195.3 KB
    Date 25/11/20
    Description
    Micrologic 7.0 P trip unit - LSIV - for NT, NW
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.1 MB
    Date 23/4/18
    prp.document.label.format pdf
    Size 147.9 KB
    Date 20/4/18
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 290.1 KB
    Date 10/8/16
    prp.document.label.format pdf
    Size 1 MB
    Date 17/12/10
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    47060 : control unit Micrologic 7.0 P, for Masterpact NT/NW, LSIV protections
    Description
    control unit Micrologic 7.0 P, for Masterpact NT/NW, LSIV protections
    prp.document.label.format pdf
    Size 195.3 KB
    Date 25/11/20
    Description
    control unit Micrologic 7.0 P, for Masterpact NT/NW, LSIV protections
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.