Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   MicroLogic
47073 Product picture

47073

Green premium brand logo
47073 Product picture
47073
Green premium brand logo

control unit Micrologic 6.0, for Masterpact NT/NW, LSIG protections

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Masterpact
    range of product
    Masterpact NW
    Masterpact NT
    product or component type
    Control unit
    trip unit name
    Micrologic 6.0
    trip unit technology
    Electronic
    range compatibility
    Masterpact NT06...16
    Masterpact NW08...40
    Masterpact NW40b...63
    device application
    Distribution
    poles description
    3P
    4P
    protected poles description
    3t
    3t + N/2
    4t
    trip unit protection functions
    Selective + earth-fault protection
    protection type
    for overload protection (long time)
    for short time short-circuit protection
    for instantaneous short-circuit protection
    for earth fault
    Trip unit rating
    630 A at 50 °C
    800 A at 50 °C
    1000 A at 50 °C
    1250 A at 50 °C
    1600 A at 50 °C
    2000 A at 50 °C
    2500 A at 50 °C
    3200 A at 50 °C
    4000 A at 50 °C
    5000 A at 50 °C
    6300 A at 50 °C
    network type
    AC
    network frequency
    50/60 Hz
    Circuit breaker mounting mode
    Drawout
    Fixed
    Complementary
    Long-time pick-up adjustment type Ir (thermal protection)
    Adjustable 9 settings
    [Ir] long-time protection pick-up adjustment range
    0.4...1 x In
    Long-time protection delay adjustment type tr
    Adjustable 9 settings
    [tr] long-time protection delay adjustment range
    0.7…16.6 s at 7.2 x Ir
    0.5…24 s at 6 x Ir
    12.5…600 s at 1.5 x Ir
    thermal memory
    20 mn
    Short-time protection pick-up adjustment type Isd
    Adjustable 9 settings
    [Isd] Short-time protection pick-up adjustment range
    1.5...10 x Ir
    Short-time protection delay adjustment type tsd
    Adjustable
    [tsd] Short-time protection delay adjustment range
    0…0.4 s I²t=off
    0.1…0.4 s I²t=on
    Instantaneous protection pick-up adjustment type Ii
    Adjustable 9 settings
    [Ii] instantaneous protection pick-up adjustment range
    2...15 x In
    Off
    Ground-fault protection pick-up adjustment type Ig
    Adjustable 9 settings
    [Ig] ground-fault protection pick-up adjustment range
    0.2...1 x In for 400 A < In < 1250 A
    0.3...1 x In for In <= 400 A
    500...1200 A for In >= 1250 A
    Ground-fault protection time delay adjustment type tg
    Adjustable
    [tg] ground-fault protection time delay adjustment range
    0…0.4 s I²t=off
    0.1…0.4 s I²t=on
    earth-leakage protection
    Without
    local signalling
    3 LEDs (red) for electrical fault
    1 LED (red) for internal error
    Environment
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    Packing Units
    Package 1 Weight
    0.235 kg
    Package 1 Height
    0.650 dm
    Package 1 width
    0.850 dm
    Package 1 Length
    2.220 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    PVC free
    Yes
    Contractual warranty
    Warranty
    18 months
  • View more
    View less

    Documents

    Language
    • All Languages8
    • English8
    • Chinese1
    • French3
    • German3
    • Italian3
    • Portuguese1
    • Russian1
    • Spanish3
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.8 MB
    Date 1/4/16
    prp.document.label.format pdf
    Size 4.3 MB
    Date 1/4/10
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    47073 : control unit Micrologic 6.0, for Masterpact NT/NW, LSIG protections
    Description
    control unit Micrologic 6.0, for Masterpact NT/NW, LSIG protections
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/12/20
    Description
    control unit Micrologic 6.0, for Masterpact NT/NW, LSIG protections
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    47073 : control unit Micrologic 6.0, for Masterpact NT/NW, LSIG protections
    Description
    control unit Micrologic 6.0, for Masterpact NT/NW, LSIG protections
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/12/20
    Description
    control unit Micrologic 6.0, for Masterpact NT/NW, LSIG protections
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.9 MB
    Date 2/8/18
    prp.document.label.format pdf
    Size 3.1 MB
    Date 23/4/18
    prp.document.label.format pdf
    Size 147.9 KB
    Date 20/4/18
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    47073 : 47073_REACH_DECLARATION
    Description
    47073_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/12/20
    Description
    47073_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.