Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Altivar Machine ATV340
ATV340D11N4E Product picture

ATV340D11N4E

Green premium brand logo
ATV340D11N4E Product picture
ATV340D11N4E
Green premium brand logo

variable speed drive - 11kW- 400V - 3 phases - ATV340 Ethernet

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Altivar Machine ATV340
    product or component type
    Variable speed drive
    device application
    Machine
    device short name
    ATV340
    variant
    Standard version
    product destination
    Asynchronous motors
    Synchronous motors
    EMC filter
    Integrated with 20 m conforming to EN/IEC 61800-3 category C3
    IP degree of protection
    IP20 conforming to IEC 61800-5-1
    IP20 conforming to IEC 60529
    type of cooling
    Forced convection
    supply frequency
    50...60 Hz +/- 5 %
    network number of phases
    3 phases
    [Us] rated supply voltage
    380...480 V - 15...10 %
    motor power kW
    15 kW for normal duty
    11 kW for heavy duty
    motor power hp
    20 hp for normal duty
    15 hp for heavy duty
    line current
    34.7 A at 380 V without line choke (heavy duty)
    27.7 A at 480 V without line choke (heavy duty)
    33.9 A at 380 V with external line choke (normal duty)
    27.2 A at 480 V with external line choke (normal duty)
    35.1 A at 380 V with external line choke (heavy duty)
    27.8 A at 480 V with external line choke (heavy duty)
    prospective line Isc
    22 kA
    apparent power
    22.7 kVA at 480 V (normal duty)
    23 kVA at 480 V (heavy duty)
    continuous output current
    32 A at 4 kHz for normal duty
    24 A at 4 kHz for heavy duty
    maximum transient current
    35.2 A during 60 s (normal duty)
    36 A during 60 s (heavy duty)
    43.2 A during 2 s (normal duty)
    43 A during 2 s (heavy duty)
    asynchronous motor control profile
    Constant torque standard
    Optimized torque mode
    Variable torque standard
    synchronous motor control profile
    Permanent magnet motor
    Reluctance motor
    speed drive output frequency
    0.1…599 Hz
    nominal switching frequency
    4 kHz
    switching frequency
    2...16 kHz adjustable
    4...16 kHz with derating factor
    safety function
    STO (safe torque off) SIL 3
    Complementary
    number of preset speeds
    16 preset speeds
    communication port protocol
    Modbus TCP
    Ethernet/IP
    Modbus serial
    option card
    Slot GP-X: digital and analog I/O extension module
    Slot GP-X: output relay extension module
    Slot GP-ENC: 5/12 V digital encoder interface module
    Slot GP-ENC: analog encoder interface module
    Slot GP-ENC: resolver encoder interface module
    output voltage
    <= power supply voltage
    permissible temporary current boost
    1.1 x In during 60 s (normal duty)
    1.35 x In during 2 s (normal duty)
    1.5 x In during 60 s (heavy duty)
    1.8 x In during 2 s (heavy duty)
    motor slip compensation
    Can be suppressed
    Automatic whatever the load
    Not available in permanent magnet motor law
    Adjustable
    acceleration and deceleration ramps
    S, U or customized
    Linear adjustable separately from 0.01...9999 s
    braking to standstill
    By DC injection
    protection type
    Thermal protection: motor
    Safe torque off: motor
    Motor phase loss: motor
    Thermal protection: drive
    Safe torque off: drive
    Overheating: drive
    Overcurrent: drive
    Output overcurrent between motor phase and earth: drive
    Output overcurrent between motor phases: drive
    Short-circuit between motor phase and earth: drive
    Short-circuit between motor phases: drive
    Motor phase loss: drive
    DC Bus overvoltage: drive
    Line supply overvoltage: drive
    Line supply undervoltage: drive
    Input supply loss: drive
    Exceeding limit speed: drive
    Break on the control circuit: drive
    frequency resolution
    Display unit: 0.1 Hz
    Analog input: 0.012/50 Hz
    electrical connection
    Control: screw terminal0.2...2.5 mm²/AWG 24...AWG 12
    Line side: screw terminal4...25 mm²/AWG 10...AWG 3
    DC bus: screw terminal4...25 mm²/AWG 10...AWG 3
    Motor: screw terminal2.5...25 mm²/AWG 12...AWG 3
    connector type
    connector(s)1 x RJ45, Modbus serial on front face
    connector(s)1 x RJ45, Modbus serial for HMI on front face
    connector(s)2 x RJ45, Ethernet IP/Modbus TCP on front face
    physical interface
    2-wire RS 485 for Modbus serial
    transmission frame
    RTU for Modbus serial
    transmission rate
    4800 bps, 9600 bps, 19200 bps, 38.4 Kbps for Modbus serial
    10/100 Mbit/s for Ethernet IP/Modbus TCP
    exchange mode
    Half duplex, full duplex, autonegotiation Ethernet IP/Modbus TCP
    data format
    8 bits, configurable odd, even or no parity for Modbus serial
    type of polarization
    No impedance for Modbus serial
    number of addresses
    1…247 for Modbus serial
    method of access
    Slave Modbus RTU
    Slave Modbus TCP
    supply
    External supply for digital inputs: 24 V DC (19…30 V), <1.25 mA, protection type: overload and short-circuit protection
    Internal supply for reference potentiometer (1 to 10 kOhm): 10.5 V DC +/- 5 %, <10 mA, protection type: overload and short-circuit protection
    Internal supply for digital inputs and STO: 24 V DC (21…27 V), <200 mA, protection type: overload and short-circuit protection
    local signalling
    Local diagnostic: 4 LED (mono/dual colour)
    Communication module status: 4 LED (dual colour)
    width
    180 mm
    height
    385 mm
    depth
    249 mm
    net weight
    9.5 kg
    analogue input number
    2
    analogue input type
    AI1 software-configurable current: 0...20 mA, impedance: 250 Ohm, resolution 12 bits
    AI1 software-configurable temperature probe or water level sensor
    AI1 software-configurable voltage: 0...10 V DC, impedance: 31.5 kOhm, resolution 12 bits
    AI2 software-configurable voltage: - 10...10 V DC, impedance: 20 kOhm, resolution 12 bits
    discrete input number
    8
    discrete input type
    PTI programmable as pulse input: 0…30 kHz, 24 V DC (<= 30 V)
    STOA, STOB safe torque off, 24 V DC (<= 30 V), impedance: > 2.2 kOhm
    DI1...DI5 programmable, 24 V DC (<= 30 V), impedance: 4.4 kOhm
    input compatibility
    DI1...DI5: discrete input level 1 PLC conforming to EN/IEC 61131-2
    PTI: pulse input level 1 PLC conforming to IEC 65A-68
    STOA, STOB: discrete input level 1 PLC conforming to EN/IEC 61131-2
    discrete input logic
    Positive logic (source) (DI1...DI5), < 5 V (state 0), > 11 V (state 1)
    Negative logic (sink) (DI1...DI5), > 16 V (state 0), < 10 V (state 1)
    Positive logic (source) (PTI), < 0.6 V (state 0), > 2.5 V (state 1)
    Positive logic (source) (STOA, STOB), < 5 V (state 0), > 11 V (state 1)
    analogue output number
    1
    analogue output type
    Software-configurable voltage AQ1: 0...10 V DC impedance 470 Ohm, resolution 10 bits
    Software-configurable current AQ1: 0...20 mA impedance 500 Ohm, resolution 10 bits
    input/output type
    Programmable as logic input/output DQ1: 0…1 kHz, <= 30 V DC, 100 mA
    Programmable as logic input/output DQ2: 0…1 kHz, <= 30 V DC, 100 mA
    sampling duration
    2 ms +/- 0.5 ms (DI1...DI5) - discrete input
    5 ms +/- 1 ms (PTI) - pulse input
    1 ms +/- 1 ms (AI1, AI2) - analog input
    5 ms +/- 1 ms (AQ1) - analog output
    2 ms +/- 0.5 ms (DQ1, DQ2) - discrete input/output
    accuracy
    +/- 0.6 % AI1, AI2 for a temperature variation 60 °C analog input
    +/- 1 % AQ1 for a temperature variation 60 °C analog output
    linearity error
    AI1, AI2: +/- 0.15 % of maximum value for analog input
    AQ1: +/- 0.2 % for analog output
    relay output number
    2
    relay output type
    Configurable relay logic R1: fault relay NO/NC electrical durability 100000 cycles
    Configurable relay logic R2: sequence relay NO electrical durability 100000 cycles
    refresh time
    Relay output (R1, R2): 5 ms (+/- 0.5 ms)
    minimum switching current
    Relay output R1, R2: 5 mA at 24 V DC
    maximum switching current
    Relay output R1 on resistive load, cos phi = 1: 3 A at 250 V AC
    Relay output R1 on resistive load, cos phi = 1: 3 A at 30 V DC
    Relay output R1 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 250 V AC
    Relay output R1 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 30 V DC
    Relay output R2 on resistive load, cos phi = 1: 5 A at 250 V AC
    Relay output R2 on resistive load, cos phi = 1: 5 A at 30 V DC
    Relay output R2 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 250 V AC
    Relay output R2 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 30 V DC
    mounting mode
    Cabinet mount
    Environment
    isolation
    Between power and control terminals
    insulation resistance
    > 1 MOhm 500 V DC for 1 minute to earth
    noise level
    55.6 dB conforming to 86/188/EEC
    power dissipation in W
    Natural convection: 13 W at 380 V, switching frequency 4 kHz (heavy duty)
    Forced convection: 241 W at 380 V, switching frequency 4 kHz (heavy duty)
    Natural convection: 16 W at 380 V, switching frequency 4 kHz (normal duty)
    Forced convection: 311 W at 380 V, switching frequency 4 kHz (normal duty)
    volume of cooling air
    128 m3/h
    operating position
    Vertical +/- 10 degree
    electromagnetic compatibility
    Electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3
    Electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4
    1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5
    Conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6
    pollution degree
    2 conforming to EN/IEC 61800-5-1
    vibration resistance
    1.5 mm peak to peak (f= 2…19 Hz) conforming to EN/IEC 60721-3-3 class 3M3
    1 gn (f= 9…200 Hz) conforming to EN/IEC 60721-3-3 class 3M3
    shock resistance
    15 gn for 11 ms, class 3M3 conforming to EN/IEC 60721-3-3
    relative humidity
    5…95 % without condensation conforming to EN/IEC 60721-3-3 class 3K3
    ambient air temperature for operation
    -15…50 °C without current derating (heavy duty)
    -15…40 °C without current derating (normal duty)
    50…60 °C with current derating (heavy duty)
    40…60 °C with current derating (normal duty)
    ambient air temperature for storage
    -40…70 °C
    operating altitude
    <= 1000 m without derating
    1000...3000 m with current derating 1 % per 100 m
    environmental characteristic
    Chemical pollution resistance class 3C3 conforming to EN/IEC 60721-3-3
    Dust pollution resistance class 3S3 conforming to EN/IEC 60721-3-3
    standards
    EN/IEC 61800-3
    Environment 1 category C2 EN/IEC 61800-3
    Environment 2 category C3 EN/IEC 61800-3
    EN/IEC 61800-5-1
    IEC 60721-3
    IEC 61508
    IEC 13849-1
    UL 618000-5-1
    product certifications
    UL
    TÜV
    REACH
    CSA
    marking
    CE
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    11.181 kg
    Package 1 Height
    31 cm
    Package 1 width
    56 cm
    Package 1 Length
    34 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    1
    Package 2 Weight
    11.39 kg
    Package 2 Height
    33.7 cm
    Package 2 width
    29.8 cm
    Package 2 Length
    54.8 cm
    Unit Type of Package 3
    CAR
    Number of Units in Package 3
    1
    Package 3 Weight
    11.18 kg
    Package 3 Height
    31 cm
    Package 3 width
    56 cm
    Package 3 Length
    34 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages34
    • English34
    • Chinese12
    • French11
    • German11
    • Italian11
    • Kazakh11
    • Portuguese11
    • Russian11
    • Spanish11
    • Turkish11
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 9.3 MB
    Date 16/3/20
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.9 MB
    Date 30/6/20
    prp.document.label.format pdf
    Size 10.1 MB
    Date 1/3/20
    prp.document.label.format pdf
    Size 910.7 KB
    Date 1/8/19
    prp.document.label.format pdf
    Size 3.6 MB
    Date 19/3/19
    prp.document.label.format pdf
    Size 12.1 MB
    Date 21/12/18
    ATV340 Communication parameters addresses V2.1 (Version 2.1)
    Description
    For Fieldbus, Product Firmware V2.1
    prp.document.label.format xlsx
    Size 228.2 KB
    Date 1/6/18
    Description
    For Fieldbus, Product Firmware V2.1
    1) ATV340 Getting Started Annex: SCCR & branch circuit protection (Version 03)
    Description
    Short-Circuit Current Ratings (SCCR) and branch circuit protection
    prp.document.label.format pdf
    Size 176.4 KB
    Date 21/12/17
    Description
    Short-Circuit Current Ratings (SCCR) and branch circuit protection
    ATV340 CANopen Manual : VW3A3608, 618, 628 (Version 01)
    Description
    VW3A3608, VW3A3618, VW3A3628
    prp.document.label.format pdf
    Size 6.1 MB
    Date 29/9/16
    Description
    VW3A3608, VW3A3618, VW3A3628
    prp.document.label.format pdf
    Size 1.5 MB
    Date 29/9/16
    prp.document.label.format pdf
    Size 5.1 MB
    Date 29/9/16
    prp.document.label.format pdf
    Size 6.3 MB
    Date 29/9/16
    prp.document.label.format pdf
    Size 7 MB
    Date 29/9/16
    prp.document.label.format pdf
    Size 8.9 MB
    Date 29/9/16
    prp.document.label.format pdf
    Size 4.5 MB
    Date 30/6/16
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.7 MB
    Date 18/6/18
    prp.document.label.format pdf
    Size 375 KB
    Date 22/2/17
    Application solutions
    Format
    Size
    Date
    Add to My Documents
    Altivar Application Note for Hoisting (ATV900, ATV340, ATV320) (Version 01)
    Description
    This application note provides information on sizing, selecting, configuring and wiring drives for specific hoisting applications.
    prp.document.label.format pdf
    Size 3.7 MB
    Date 14/5/19
    Description
    This application note provides information on sizing, selecting, configuring and wiring drives for specific hoisting applications.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ATV340D11N4E : variable speed drive - 11kW- 400V - 3 phases - ATV340 Ethernet
    Description
    variable speed drive - 11kW- 400V - 3 phases - ATV340 Ethernet
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/8/20
    Description
    variable speed drive - 11kW- 400V - 3 phases - ATV340 Ethernet
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 772.1 KB
    Date 1/9/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ATV340D11N4E : variable speed drive - 11kW- 400V - 3 phases - ATV340 Ethernet
    Description
    variable speed drive - 11kW- 400V - 3 phases - ATV340 Ethernet
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/8/20
    Description
    variable speed drive - 11kW- 400V - 3 phases - ATV340 Ethernet
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.5 MB
    Date 24/4/19
    prp.document.label.format pdf
    Size 4.2 MB
    Date 31/3/17
    prp.document.label.format pdf
    Size 3.1 MB
    Date 1/10/16
    prp.document.label.format pdf
    Size 192.2 KB
    Date 1/10/19
    prp.document.label.format pdf
    Size 166.5 KB
    Date 31/7/18
    prp.document.label.format pdf
    Size 1.3 MB
    Date 31/7/18
    prp.document.label.format pdf
    Size 3.7 MB
    Date 31/3/17
    prp.document.label.format pdf
    Size 2.7 MB
    Date 31/1/17
    prp.document.label.format pdf
    Size 5.1 MB
    Date 31/1/17
    prp.document.label.format pdf
    Size 2.5 MB
    Date 29/9/16
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 536.3 KB
    Date 1/9/16
    Instruction Sheet: China RoHS - Hazardous Substances Table (Version 01)
    Description
    This table is made according to SJ/T 11364. O: indicates that the concentration of hazardous substance in all of the homogeneous materials for this part is below the limit as stipulated in GB/T 26572. X: indicates that concentration of hazardous substance in at least one of the homogeneous materials used for this part is above the limit as stipulated in GB/T 26572
    prp.document.label.format pdf
    Size 1.1 MB
    Date 30/5/16
    Description
    This table is made according to SJ/T 11364. O: indicates that the concentration of hazardous substance in all of the homogeneous materials for this part is below the limit as stipulated in GB/T 26572. X: indicates that concentration of hazardous substance in at least one of the homogeneous materials used for this part is above the limit as stipulated in GB/T 26572
  • View more View less

    Software and Firmware

    Language
    • All Languages18
    • English18
    • Bulgarian6
    • Chinese7
    • Czech6
    • Danish6
    • Finnish6
    • French7
    • German7
    • Greek6
    • Hungarian6
    • Italian7
    • Korean6
    • Norwegian6
    • Polish6
    • Portuguese7
    • Romanian6
    • Russian6
    • Slovak6
    • Spanish7
    • Swedish6
    • Thai6
    • Turkish7
    • Vietnamese6
    Software - Release
    Format
    Size
    Date
    Add to My Documents
    SoMove (FDT Standalone) (Version V2.8.2)
    Files in document
    exe
    328.5 MB
    Description
    Requires additional device DTM libraries download from our website
    prp.document.label.format zip
    Size 328.6 MB
    Date 27/7/20
    Files in document
    exe
    328.5 MB
    Description
    Requires additional device DTM libraries download from our website
    DTM files
    Format
    Size
    Date
    Add to My Documents
    Altivar Machine ATV340 - DTM Library (Version V3.1.0)
    Files in document
    Description
    The DTM libraries are installed individually, independently of the FDT container.The DTMs can be used in Schneider Electric environments: - SoMove - EcoStruxure Machine Expert, formerly known as SoMachine & Unity (Device-dependant) For other languages, you can download a dedicated EXE file on : https://www.se.com/ww/en/product-range/2714-somoveALWAYS INSTALL THE ENGLISH EXE file FIRST
    prp.document.label.format zip
    Size 77.9 MB
    Date 24/6/20