Singapore
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
US31RJ_000 Product picture

View all ULTI

US31RJ_000

US31RJ_000 Product picture
View all ULTI
US31RJ_000

1 Gang Telephone/Data Socket Module

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Ulti
    product or component type
    Data/telephone socket module
    number of gangs
    1 gang
    data socket type
    RJ45
    Complementary
    wiring device mounting
    Surface
    Flush
    fixing mode
    By screws
    distance between centers
    60.3 mm
    width
    87 mm
    height
    87 mm
    depth
    13.1 mm
    Environment
    ambient air temperature for operation
    -5…40 °C
    relative humidity
    0…95 %
    environmental characteristic
    No UV resistant
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /