Singapore
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
US31TVC(000) Product picture

View all ULTI

US31TVC(000)

US31TVC(000) Product picture
View all ULTI
US31TVC(000)

Ulti - 1 gang TV socket module

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Ulti
    product or component type
    TV socket
    number of gangs
    1 gang
    Complementary
    device mounting
    Flush
    Surface
    Environment
    ambient air temperature for operation
    -5…40 °C
    relative humidity
    0…90 %
    environmental characteristic
    No UV resistant
    operating altitude
    <= 2000 m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /