Singapore
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
US32TVFM/2(000) Product picture

View all ULTI

US32TVFM/2(000)

US32TVFM/2(000) Product picture
View all ULTI
US32TVFM/2(000)

Ulti - 2 gang TV/FM socket module

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Ulti
    product or component type
    TV/FM socket
    number of gangs
    2 gangs
    Complementary
    device mounting
    Surface
    Flush
    minimum return loss
    16 dB 5…68 MHz TV-FM
    22 dB 125…862 MHz output TV
    30 dB 87.5…108 MHz output FM
    Environment
    ambient air temperature for operation
    -5…40 °C
    relative humidity
    0…90 %
    environmental characteristic
    No UV resistant
    operating altitude
    <= 2000 m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /