Singapore
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
US426/10US 000 Product picture

View all ULTI

US426/10US 000

US426/10US 000 Product picture
View all ULTI
US426/10US 000

Ulti - 10A, 1 gang 2 flat round pin +3 flat pin socket module

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Ulti
    product or component type
    Socket module
    number of gangs
    1 gang
    rated current
    10 A at 250 V
    Complementary
    number of power socket outlets
    1 2P + E
    1 2P
    device mounting
    Flush
    fixing mode
    By screws
    distance between centers
    60.3 mm
    Environment
    ambient air temperature for operation
    -5…40 °C
    relative humidity
    0…95 %
    environmental characteristic
    No UV resistant
    operating altitude
    <= 2000 m
    standards
    GB 2099.1
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 18/8/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /