Singapore
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
US426/16CS Product picture

View all ULTI

US426/16CS

US426/16CS Product picture
View all ULTI
US426/16CS

Ulti - 16A - 1 gang 3 flat pin socket module

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Ulti
    product or component type
    Socket module
    number of gangs
    1 gang
    rated current
    16 A at 250 V
    Complementary
    load type
    Resistive
    number of power socket outlets
    1 2P + E
    device mounting
    Flush
    fixing mode
    By screws
    distance between centers
    60.3 mm
    Environment
    ambient air temperature for operation
    -5…40 °C
    relative humidity
    0…95 %
    environmental characteristic
    No UV resistant
    operating altitude
    <= 2000 m
    standards
    GB 2099.1
  • Documents and Downloads

    Language
    • English
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP - Pieno and ULTI MECHANICAL OFFE socket-Outlet (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /