Singapore
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
US426_XPW Product picture

View all ULTI

US426_XPW

US426_XPW Product picture
View all ULTI
US426_XPW

250V 1 Gang 13A BS Socket, Pearl White

Show more characteristics >
Commercial status
Discontinued on 20 July 2017
End-of-service on 15 December 2017
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Socket
    number of gangs
    1 gang
    rated current
    13 A at 250 V AC
    Complementary
    load type
    Resistive
    number of cables
    3 cable(s) 2.5 mm²
    1 cable(s) 2.5 mm²
    2 cable(s) 2.5 mm²
    1 cable(s) 4 mm²
    fixing mode
    By screws
    wiring device mounting
    Flush
    distance between centers
    60.3 mm
    width
    87 mm
    height
    87 mm
    depth
    16.2 mm
    Environment
    ambient air temperature for operation
    -5…40 °C
    relative humidity
    0…95 %
    environmental characteristic
    No UV resistant
    operating altitude
    <= 2000 m
    standards
    BS 1363-2
    SS 145
    MS 589
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /