Singapore
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
UST25-B00 Product picture

View all ULTI

UST25-B00

UST25-B00 Product picture
View all ULTI
UST25-B00

Twin gang 250V 13A Ulti switched BS socket module, blue LED

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Ulti
    device application
    Power supply
    product or component type
    Socket module
    number of gangs
    2 gangs
    bulb type
    LED blue
    rated current
    13 A at 250 V AC
    Complementary
    [Us] rated supply voltage
    250 V AC
    device mounting
    Surface
    Flush
    fixing mode
    By screws
    wiring device mounting
    Flush
    Surface
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 22/8/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /