Singapore
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Ulti - 250V twin gang 13A switched BS socket module, amber LED

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Ulti
    device application
    Power supply
    product or component type
    Socket module
    number of gangs
    2 gangs
    rated current
    13 A at 250 V AC
    Complementary
    load type
    Resistive
    number of cables
    3 cable(s) 2.5 mm²
    1 cable(s) 2.5 mm²
    2 cable(s) 2.5 mm²
    1 cable(s) 4 mm²
    2 cable(s) 4 mm²
    fixing mode
    By screws
    wiring device mounting
    Flush
    Surface
    distance between centers
    120.6 mm
    width
    87 mm
    height
    147 mm
    depth
    17.7 mm
    surface treatment
    Untreated
    surface finish
    Matt
    connections - terminals
    Screw terminals
    Environment
    ambient air temperature for operation
    -5…40 °C
    relative humidity
    0…95 %
    environmental characteristic
    No UV resistant
    operating altitude
    <= 2000 m
    standards
    MS 589
    SS 145
    BS
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 18/8/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /