Singapore
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

TeSys Mini-Vario - emergency stop switch disconnector - 20 A - on door

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys Mini-VARIO
    device short name
    VCDN
    product or component type
    Emergency stop switch disconnector
    performance level
    Standard
    poles description
    3P
    contacts type and composition
    3 NO
    network type
    DC
    AC
    control type
    Rotary handle
    rotary handle mounting style
    Direct
    handle colour
    Red
    handle front plate colour
    Yellow
    rotary handle padlocking
    1 to 3 padlocks 4…8 mm
    Complementary
    marking
    0 - 1
    mounting support
    Handle: door
    Switch: door
    fixing mode
    Hole with 22.5 mm for handle
    [Ith] conventional free air thermal current
    20 A
    [Ithe] conventional enclosed thermal current
    16 A
    [Ie] rated operational current
    11 A (AC-23) at 400 V
    rated operational power in W
    4 kW at 230...240 V (AC-23A)
    5.5 kW at 400...415 V (AC-23A)
    7.5 kW at 500 V (AC-23A)
    11 kW at 690 V (AC-23A)
    3 kW at 230...240 V (AC-3)
    4 kW at 400...415 V (AC-3)
    5.5 kW at 500 V (AC-3)
    5.5 kW at 690 V (AC-3)
    intermittent duty class
    30
    Making capacity ( I Rms)
    200 A at 400 V AC-21A
    200 A at 400 V AC-22A
    200 A at 400 V AC-23A
    [Icm] rated short-circuit making capacity
    0.5 kA at 400 V at Ipeak
    [Icw] rated short-time withstand Rms current
    140 A at 400 V duration: 1 s
    rated conditional short-circuit current
    6 kA at 400 V - associated fuse 20 A aM
    6 kA at 400 V - associated fuse 20 A gG
    breaking capacity
    200 kA at 400 V (AC-21A)
    200 kA at 400 V (AC-22A)
    200 kA at 400 V (AC-23A)
    device composition
    Handle
    Switch
    mechanical durability
    50000 cycles
    electrical durability
    30000 cycles DC-1...5
    50000 cycles AC-21
    suitability for isolation
    Yes
    connections - terminals
    Power circuit: screw clamp terminals4 mm² - flexible - with cable end
    Power circuit: screw clamp terminals4 mm² - solid
    tightening torque
    Power circuit: 0.7 N.m - on screw clamp terminals
    handle front plate dimension
    60 x 60 mm
    height
    60 mm
    width
    60 mm
    net weight
    0.177 kg
    Environment
    standards
    IEC 60947-3
    product certifications
    GL
    CSA
    UL
    CCC
    protective treatment
    TC
    IP degree of protection
    IP65
    mechanical robustness
    Shocks 11 ms (15 gn) conforming to IEC 60068-2-27
    Vibrations 10...150 Hz (1 gn) conforming to IEC 60068-2-6
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Download RoHS China Declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    TeSys catalogue - 2019 - chapter B3 Switch-disconnectors Vario mini-Vario (Version 6.0)
    CAD
    Date
    Size
    Add to My Documents
    Main switch disconnector VBDN or VCDN for door mounting,12A & 20A, red or black handle, 60x60 (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Instruction sheet
    Date
    Size
    Add to My Documents
    V0...V6, VN Switch disconnectors VARIO (Version 05)
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /