Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XG
XGCS4901201 Product picture

XGCS4901201

Green premium brand logo
XGCS4901201 Product picture
XGCS4901201
Green premium brand logo

RFID compact smart antenna - 13.56MHz - flat form 40x40x15 - M12 - cable 0.2m

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XG
    product or component type
    Compact smart antenna
    RFID compact station name
    XGCS
    RFID frequency
    13.56 MHz
    design
    Flat form 40 x 40 x 15
    electrical connection
    5 pin(s)male remote connector M12, shielded cable cable 0.2 m
    transmission rate
    9600 bauds...115200 bauds (automatic detection)
    outer dimension
    40 x 40 x 15 mm
    product compatibility
    RFID microchip Microelectronic (EM4135)
    RFID microchip Texas (Tag-it HFI)
    RFID microchip NXP (SL2, SL1, Ultralight, Std 1K/4K, Desfire)
    RFID microchip STM (CRIX4K)
    RFID microchip INSIDE (micropass)
    RFID microchip Fujitsu (MB89R118 - MB89R119)
    [Sn] nominal sensing distance
    10…70 mm
    [Us] rated supply voltage
    24 V DC conforming to Protective Extra Low Voltage
    Complementary
    communication port protocol
    Modbus RTU
    Uni-Telway
    communication port support
    RS485
    associated tag type
    Automatic detection of the type of tag
    ISO 14443 standard tags
    ISO 15693 standard tags
    supply voltage limits
    19.2…29 V DC
    current consumption
    < 60 mA
    status LED
    Communication network: 1 LED (dual colour)
    RFID communication: 1 LED (dual colour)
    tightening torque
    < 1 N.m
    marking
    CE
    net weight
    0.057 kg
    Environment
    product certifications
    UL, FCC
    standards
    ETSI EN 301 489-3
    ETSI EN 300 330-1
    ETSI EN 301 489-1
    ETSI EN 300 330-2
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    IP degree of protection
    IP65 conforming to IEC 60529
    vibration resistance
    2 mm (f= 5…29.5 Hz) conforming to EN 60068-2-6
    7 gn (f= 29.5…150 Hz) conforming to EN 60068-2-6
    shock resistance
    30 gn for 11 ms conforming to EN 60068-2-27
    IK degree of protection
    IK02 conforming to EN 50102
    electromagnetic compatibility
    Electrostatic discharge immunity test: (contact discharge), 3, 6 kV, conforming to IEC 61000-4-2
    Electrostatic discharge immunity test: (air discharge), 3, 8 kV, conforming to IEC 61000-4-2
    Electrical fast transient/burst immunity test: (signal ports), 3, 1 kV, conforming to IEC 61000-4-4
    Electrical fast transient/burst immunity test: (power ports), 3, 2 kV, conforming to IEC 61000-4-4
    Susceptibility to electromagnetic fields: , 3, 10 V/m, conforming to IEC 61000-4-3
    1.2/50 µs shock waves immunity test: , 3, 10 kV, conforming to IEC 61000-4-5
    Conducted RF disturbances: , 3, 10 V, conforming to IEC 61000-4-6
    Magnetic field at power frequency: , 4, 30 A/m, conforming to IEC 61000-4-8
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    56 g
    Package 1 Height
    6.5 cm
    Package 1 width
    4 cm
    Package 1 Length
    9.5 cm
    Unit Type of Package 2
    S02
    Number of Units in Package 2
    44
    Package 2 Weight
    3.975 kg
    Package 2 Height
    15 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • French3
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    XG range: Radio frequency identification 13.56 MHz (Version 3.0)
    Description
    Presentation, description, functions, characteristics, references, dimensions, connections, curves and installation precautions.
    prp.document.label.format pdf
    Size 5.6 MB
    Date 2/1/19
    Description
    Presentation, description, functions, characteristics, references, dimensions, connections, curves and installation precautions.
    User guide
    Format
    Size
    Date
    Add to My Documents
    RFID OsiSense XG - Smart Antenna, User Manual (Version 06)
    Files in document
    Description
    This guide describes how to use compact stations OsiSense XG compact stations and associated accessories.
    prp.document.label.format zip
    Size 11 MB
    Date 1/9/16
    Files in document
    Description
    This guide describes how to use compact stations OsiSense XG compact stations and associated accessories.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XGCS RFID compact stations, XGSZ and TCSA connection boxes (Version 1.0)
    Description
    UL certification record for Canada
    prp.document.label.format html
    Size 329 B
    Date 25/6/14
    Description
    UL certification record for Canada
    XGCS4901201 40x40 RFID compact station with Modbus communication (Version 1.0)
    Description
    Industry Canada technical acceptance certificate
    prp.document.label.format pdf
    Size 99.1 KB
    Date 26/7/07
    Description
    Industry Canada technical acceptance certificate
    XGCS4901201 40x40 RFID compact station with Modbus communication (Version 1.0)
    Description
    Federal Communications Commission grant of equipment authorization
    prp.document.label.format pdf
    Size 64.9 KB
    Date 19/7/07
    Description
    Federal Communications Commission grant of equipment authorization
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 262.1 KB
    Date 1/12/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XGCS4901201 : XGCS4901201_ROHS_DECLARATION
    Description
    XGCS4901201_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 13/7/20
    Description
    XGCS4901201_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 338.3 KB
    Date 1/12/11
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XGCS4901201 : XGCS4901201_REACH_DECLARATION
    Description
    XGCS4901201_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 13/7/20
    Description
    XGCS4901201_REACH_DECLARATION
  • View more View less

    Software and Firmware

    Language
    • English2
    Firmware
    Format
    Size
    Date
    Add to My Documents
    This a X509 revocation list ofr WireLessOfferMaster (Version v1.0)
    Description
    This a X509 revocation list. CRL are needed to validate firmware before any installation. Please update monthly your CRL repository.It's part of "Schneider Electric Root CA" hierarchy.All certificate are published in this web sites.ROOT:http://pki.schneider-electric.com/SchneiderElectricRootCA.cerhttp://pki.schneider-electric.com/SchneiderElectricRootCA.crlSub-level Firmware Signing CAhttp://pki.schneider-electric.com/FirmwareSigningCA.cerhttp://pki.schneider-electric.com/FirmwareSigningCA.crlMaster:http://pki.schneider-electric.com/WirelessOfferMaster.cerhttp://pki.schneider-electric.com/WirelessOfferMaster.crl
    prp.document.label.format crl
    Size 773 B
    Date 25/6/20
    Description
    This a X509 revocation list. CRL are needed to validate firmware before any installation. Please update monthly your CRL repository.It's part of "Schneider Electric Root CA" hierarchy.All certificate are published in this web sites.ROOT:http://pki.schneider-electric.com/SchneiderElectricRootCA.cerhttp://pki.schneider-electric.com/SchneiderElectricRootCA.crlSub-level Firmware Signing CAhttp://pki.schneider-electric.com/FirmwareSigningCA.cerhttp://pki.schneider-electric.com/FirmwareSigningCA.crlMaster:http://pki.schneider-electric.com/WirelessOfferMaster.cerhttp://pki.schneider-electric.com/WirelessOfferMaster.crl
    DER file for Wireless Offer Master (part of Schneider Electric Firmware PKI) (Version v1.0)
    Description
    This a X509 certificate file, using DER format (binary). You can convert it in PEM format using openssl for example openssl x509 -inform der -in "certificate".cer -out "certificate".pemIt's part of "Schneider Electric Root CA" hierarchy, inside sub-level "Firmware Signing CA".All certificate are published in this web sites.ROOT:http://pki.schneider-electric.com/SchneiderElectricRootCA.cerhttp://pki.schneider-electric.com/SchneiderElectricRootCA.crlSub-level Firmware Signing CAhttp://pki.schneider-electric.com/FirmwareSigningCA.cerhttp://pki.schneider-electric.com/FirmwareSigningCA.crlMaster:http://pki.schneider-electric.com/WirelessOfferMaster.cerhttp://pki.schneider-electric.com/WirelessOfferMaster.crl
    prp.document.label.format cer
    Size 1.1 KB
    Date 25/6/20
    Description
    This a X509 certificate file, using DER format (binary). You can convert it in PEM format using openssl for example openssl x509 -inform der -in "certificate".cer -out "certificate".pemIt's part of "Schneider Electric Root CA" hierarchy, inside sub-level "Firmware Signing CA".All certificate are published in this web sites.ROOT:http://pki.schneider-electric.com/SchneiderElectricRootCA.cerhttp://pki.schneider-electric.com/SchneiderElectricRootCA.crlSub-level Firmware Signing CAhttp://pki.schneider-electric.com/FirmwareSigningCA.cerhttp://pki.schneider-electric.com/FirmwareSigningCA.crlMaster:http://pki.schneider-electric.com/WirelessOfferMaster.cerhttp://pki.schneider-electric.com/WirelessOfferMaster.crl
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.