Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XG
XGSD6304316 Product picture

XGSD6304316

XGSD6304316 Product picture
XGSD6304316

DIA STATION LOC/OPEN

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Inductel
    Complementary
    station type
    With separate head
    [Us] rated supply voltage
    24 V DC
    current consumption
    < 200 mA
    communication port protocol
    REFLEXE, Open
    communication port support
    RS485
    memory type
    EEPROM
    product compatibility
    Read/write tag (XGS B2..)
    Read/write tag (XGS B3..)
    Read/write tag (XGS B6444034)
    Read/write tag (XGS B1..)
    net weight
    0.36 kg
    residual ripple
    <= 4 V
    supply voltage limits
    21…28 V DC
    transmission rate
    300...57600 bauds
    Environment
    ambient air temperature for storage
    -40…85 °C
    IP degree of protection
    IP67
    standards
    IEC 60801-2
    IEC 60801-4
    ambient air temperature for operation
    -25…55 °C
    shock resistance
    50 gn conforming to IEC 60068-2-27 for 11 ms
    vibration resistance
    20 gn conforming to NF C 20-706 (f = 10…500 Hz)
    Packing Units
    Package 1 Weight
    0.396 kg
    Package 1 Height
    0.530 dm
    Package 1 width
    0.900 dm
    Package 1 Length
    1.550 dm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 262.1 KB
    Date 1/12/11
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 338.3 KB
    Date 1/12/11
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.