Singapore
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

orange rectang flush illuminated pushbutton head Ø16 latching for integral LED

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XB6
    product or component type
    Head for illuminated push-button
    product compatibility
    Integral LED
    device short name
    ZB6
    bezel material
    Plastic
    mounting diameter
    16 mm
    sale per indivisible quantity
    1
    shape of signaling unit head
    Rectangular
    type of operator
    Latching
    operator profile
    Orange flush unmarked
    Complementary
    product weight
    0.016 kg
    resistance to high pressure washer
    7000000 Pa at 55 °C,distance: 0.1 m
    mechanical durability
    300000 cycles
    Environment
    protective treatment
    TC
    ambient air temperature for storage
    -40...70 °C
    ambient air temperature for operation
    -25...70 °C
    electrical shock protection class
    Class II conforming to IEC 61140
    IP degree of protection
    IP65 conforming to IEC 60529
    NEMA degree of protection
    NEMA 4 conforming to CSA C22.2 No 94
    NEMA 13 conforming to CSA C22.2 No 94
    NEMA 4X conforming to CSA C22.2 No 94
    NEMA 13 conforming to UL 50
    NEMA 4 conforming to UL 50
    NEMA 4X conforming to UL 50
    standards
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    EN/IEC 60947-5-5
    JIS C 4520
    JIS C 852
    UL 508
    CSA C22.2 No 14
    product certifications
    CCC
    CSA
    GOST
    UL
    vibration resistance
    +/- 3 mm (f = 2...500 Hz) conforming to IEC 60068-2-6
    5 gn (f = 2...500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Harmony XB6 and XB6E , ф 16 - catalog (Version 2.1)
    CAD
    Date
    Size
    Add to My Documents
    Head\pushbutton\Flush rectangular - ZB6DA.. (Version 1.0)
    Head\pushbutton\Flush rectangular - ZB6DA.. (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    XB4B XB5A XB6E Control and signaling units (Version 1.0)
    XB6 Control and signaling units (Version 1.0)
    Date 29/10/18
    Size 104.3 KB
    XB6 Control and signaling units (Version 1.0)
    Date 26/10/18
    Size 3.7 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XB6A, C, D, ZB6A, C, D control and signaling unit, ZB6Z, E electrical blocks (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XB6... Control and signalling units 16 diameter (Version 03)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.