Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony XB6
ZB6YA228 Product picture
Discontinued

ZB6YA228

ZB6YA228 Product picture
Discontinued
ZB6YA228

black cap marked DOWN for circular non illuminated pushbutton Ø16

Show more characteristics
ZB6YA228  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XB6
    accessory / separate part type
    Cap
    accessory / separate part category
    Marking accessory
    accessory / separate part destination
    Non illuminated flush push-button head
    cap/operator or lens colour
    Black
    shape of signaling unit head
    Round
    language
    English
    quantity per set
    Set of 5
    net weight
    0.001 kg
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    3 g
    Package 1 Height
    16.2 cm
    Package 1 width
    0.1 cm
    Package 1 Length
    11.5 cm
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more
    View less

    Documents

    Language
    • English6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.3 MB
    Date 13/5/18
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format html
    Size 300 B
    Date 16/5/13
    Description
    UL Certificate
    XB6 Control and signaling units (Version 1.0)
    Description
    CSA Certificate
    prp.document.label.format pdf
    Size 104.3 KB
    Date 28/11/07
    Description
    CSA Certificate
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ZB6YA228 : black cap marked DOWN for circular non illuminated pushbutton Ø16
    Description
    black cap marked DOWN for circular non illuminated pushbutton Ø16
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/12/20
    Description
    black cap marked DOWN for circular non illuminated pushbutton Ø16
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XB6E ZB6Y Control and signaling unit (Version 1.0)
    Description
    Manufacturer declaration of conformity
    prp.document.label.format pdf
    Size 447.3 KB
    Date 19/4/16
    Description
    Manufacturer declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZB6YA228 : ZB6YA228_ROHS_DECLARATION
    Description
    ZB6YA228_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/12/20
    Description
    ZB6YA228_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.