Podoba osebe Unity Loader

Unity Loader

Unity Loader provides the following features: - Possibility of downloading/uploading projects and project data for all Quantum PLC platforms via the Modbus or Modbus TCP protocol. - Possibility of downloading/upload projects and project data for all Premium PLC platforms via the Unitelway protocol. - It also provides the possibility to use the UlUmas.exe command line interface for the Quantum and Premium PLC platforms. - Possibility of downloading/uploading projects and project data for Modicon M340, M580, MC80, and Momentum Unity PLC platforms via USB or Ethernet connection. - Firmware download capability for Modicon M340, M580, MC80, and Momentum Unity PLC platforms or Modicon X80 and eX80 modules that embed firmware (Ethernet, Analog, Motion). - Update once a CPU firmware and the project with a single memory card: . A firmware update can be stored on the M340 memory card to be downloaded later in another hardware configuration. - Automated and transparent use of Unity Loader: . Third-party software can execute Unity Loader services through a batch file. New features in Unity Loader V12.0: - Compatibility with Unity Pro V12.0. - Support of firmware download for additional devices through update of device profiles (e.g. 140 CRA 31908, BME NOP 0300, BMX NOR 0200, …). - Installation of Schneider Electric Software Update (SESU) to provide automatic access to available software updates. - To prevent potential equipment damage when downgrading the firmware of certain CRA devices the Unity Loader downgrade message refers to an Instruction Sheet that provides further advice. Please read the attached file: "ReadmeV12.0.EN.pdf". It contains additional information about this version.

Datum: 30 jun. 2017 | Tip: Software - Release
jeziki: angleščina | verzija: V12.0
Operacijski sistemi: Windows XP
Referenca dokumenta: Unity_Loader_V12.0

Datoteke

Ime datoteke
ReadmeV12.0.EN.pdf
UnityLoaderV12.0.iso