Slovenia

Pozdravljeni na spletnem mestu družbe Schneider Electric

Pozdravljeni na našem spletnem mestu.

Izberete lahko drugo državo in si ogledate razpoložljive izdelke ali obiščete naše svetovno spletno mesto in si ogledate informacije o družbi.

Izberi drugo državo ali regijo

Slika izdelka 03004 Schneider Electric

Serija Prisma

Prisma - 03004

Funkcionalne enote

Slika izdelka 03004 Schneider Electric
Serija Prisma
Prisma - 03004
Funkcionalne enote

Š 600, zadnja letev za modularno napravo Prisma G

Pokaži več značilnosti >
Dodaj v Moje izdelke Odstrani iz Mojih izdelkov

  • Predstavitev
    Serija izdelkov
    Prisma
    Združljivost serije/obsega
    Prisma G
    Pack 160
    Izdelek ali sestavni del
    Letev
    Kategorija dodatkov/ločenih delov
    Inštalacijski pripomoček
    Tip letve
    Modularni
    Zadaj
    Nameščena naprava
    Altistart: ATS01N103/106FT
    TeSys : fixed GV2 + D or K contactors <= 40 A - horizontal installation
    TeSys : fixed TeSys U - horizontal installation
    TeSys : fixed GV3Pxx1 + LC1D40 to D65 - horizontal installation
    TeSys : fixed D or K contactors <= 40 A - horizontal installation
    Opis polov
    9 x 3P : fixed : GV2 + D or K contactors <= 40 A horizontal installation
    9 x 3P : fixed : TeSys U horizontal installation
    7 x 3P : fixed : GV3Pxx1 + LC1D40 to D65 horizontal installation
    9 x 4P : fixed : D or K contactors <= 40 A horizontal installation
    Komplementarno
    Opis omare/stikalnega bloka
    Floor-standing enclosure - width 600 mm
    Wall-mounted enclosure - width 600 mm
    Pack enclosure - width 555 mm
    number of vertical modules [50 mm]
    4 module(s) : ATS01N103/106FT in 600 mm Wide floor-standing enclosure
    4 module(s) : ATS01N103/106FT in 600 mm Wide wall-mounted enclosure
    4 module(s) : ATS01N103/106FT in 555 mm Wide Pack enclosure
    3 module(s) : D or K contactors <= 40 A , direct in 600 mm Wide floor-standing enclosure
    3 module(s) : D or K contactors <= 40 A , direct in 600 mm Wide wall-mounted enclosure
    3 module(s) : D or K contactors <= 40 A , direct in 555 mm Wide Pack enclosure
    5 module(s) : GV2 + D or K contactors <= 40 A , direct in 600 mm Wide floor-standing enclosure
    5 module(s) : GV2 + D or K contactors <= 40 A , direct in 600 mm Wide wall-mounted enclosure
    5 module(s) : GV2 + D or K contactors <= 40 A , direct in 555 mm Wide Pack enclosure
    7 module(s) : GV3Pxx1 + LC1D40 to D65 , direct in 600 mm Wide floor-standing enclosure
    7 module(s) : GV3Pxx1 + LC1D40 to D65 , direct in 600 mm Wide wall-mounted enclosure
    7 module(s) : GV3Pxx1 + LC1D40 to D65 , direct in 555 mm Wide Pack enclosure
    5 module(s) : TeSys U , direct in 600 mm Wide floor-standing enclosure
    5 module(s) : TeSys U , direct in 600 mm Wide wall-mounted enclosure
    5 module(s) : TeSys U , direct in 555 mm Wide Pack enclosure
    4 module(s) : TeSys U , direct in 600 mm Wide floor-standing enclosure
    4 module(s) : TeSys U , direct in 600 mm Wide wall-mounted enclosure
    4 module(s) : TeSys U , direct in 555 mm Wide Pack enclosure
    9 mm rastri
    48
    Količina na set/komplet
    Komplet 1
    Višina
    14.8 mm
    Širina
    600 mm
    Globina
    128 mm
    Teža izdelka
    0.16 kg
    Barva
    Siva
    Material
    Kovinski
    Okolje
    Standardi
    IEC 61439-2
    IEC 61439-1
    Certifikati izdelkov
    ASEFA
    Trajnost ponudbe
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Pogodbena garancija
    Warranty period
    18 months
  • Dokumenti in prenosi

    Jezik
    • English
    Katalog
    Datum
    Velikost
    Dodaj v moje dokumente
    catalogue Prisma G (Različica 3.1)
    Datum 18.7.2018
    Velikost 73.3 MB
    CAD
    Datum
    Velikost
    Dodaj v moje dokumente
    REAR MODULAR DEVICE RAIL (Različica 1.0)
    Datum 12.8.2013
    Velikost 221.6 KB
    Datum 12.8.2013
    Velikost 278.8 KB
    Navodila za uporabo
    Datum
    Velikost
    Dodaj v moje dokumente
    M.pl. term. Blk-earth bar duct (Različica 00)
    Datum 28.5.2018
    Velikost 2.9 MB
    mob part deco plate MCC 200mm (Različica 00)
    Datum 18.12.2017
    Velikost 13 MB
    Okoljski profil izdelka
    Datum
    Velikost
    Dodaj v moje dokumente
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Različica 2.0)
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.