Slovenia

Pozdravljeni na spletnem mestu družbe Schneider Electric

Pozdravljeni na našem spletnem mestu.

Izberete lahko drugo državo in si ogledate razpoložljive izdelke ali obiščete naše svetovno spletno mesto in si ogledate informacije o družbi.

Izberi drugo državo ali regijo

Slika izdelka 03011 Schneider Electric

Serija Prisma

Prisma - 03011

Funkcionalne enote

Slika izdelka 03011 Schneider Electric
Serija Prisma
Prisma - 03011
Funkcionalne enote

Š 300, prilag. letev za modularno napravo Prisma G

Pokaži več značilnosti >
Dodaj v Moje izdelke Odstrani iz Mojih izdelkov

  • Predstavitev
    Serija izdelkov
    Prisma
    Združljivost serije/obsega
    Prisma G
    Izdelek ali sestavni del
    Letev
    Kategorija dodatkov/ločenih delov
    Inštalacijski pripomoček
    Tip letve
    Modularni
    Nastavljiv
    Nameščena naprava
    TeSys: Pritrjen GV3
    Altistart: ATS01N103/106FT
    TeSys : fixed GV2L
    TeSys : fixed GV2P
    Compact: fixed NG160 without earth leakage protection - control: toggle
    TeSys : fixed GV2 + D or K contactors <= 40 A - horizontal installation
    TeSys : fixed TeSys U - horizontal installation
    TeSys : fixed GV3Pxx1 + LC1D40 to D65 - horizontal installation
    TeSys : fixed D or K contactors <= 40 A - horizontal installation
    Compact: fixed NG160 NA without earth leakage protection - control: toggle
    Compact: fixed NSXm without earth leakage protection - control: toggle - vertical installation
    Compact: fixed NSXm with earth leakage protection - control: toggle - vertical installation
    Opis polov
    1 x 3P : fixed : NG160
    1 x 3P : fixed : NG160 NA
    1 x 4P : fixed : NG160
    1 x 4P : fixed : NG160 NA
    4 x 3P : fixed : GV2L
    4 x 3P : fixed : GV2P
    3 x 3P : fixed : GV3
    4 x 3P : fixed : GV2 + D or K contactors <= 40 A horizontal installation
    3 x 3P : fixed : GV3Pxx1 + LC1D40 to D65 horizontal installation
    4 x 3P : fixed : TeSys U horizontal installation
    4 x 4P : fixed : D or K contactors <= 40 A horizontal installation
    1 x 3P or 4P : fixed : NSXm vertical installation
    Komplementarno
    Opis omare/stikalnega bloka
    Floor-standing duct - width 300 mm
    Wall-mounted duct - width 300 mm
    number of vertical modules [50 mm]
    4 module(s) : ATS01N103/106FT in 300 mm Wide floor-standing duct
    4 module(s) : ATS01N103/106FT in 300 mm Wide wall-mounted duct
    3 module(s) : D or K contactors <= 40 A , direct in 300 mm Wide floor-standing duct
    3 module(s) : D or K contactors <= 40 A , direct in 300 mm Wide wall-mounted duct
    5 module(s) : GV2 + D or K contactors <= 40 A , direct in 300 mm Wide floor-standing duct
    5 module(s) : GV2 + D or K contactors <= 40 A , direct in 300 mm Wide wall-mounted duct
    3 module(s) : GV2L , direct in 300 mm Wide floor-standing duct
    3 module(s) : GV2L , direct in 300 mm Wide wall-mounted duct
    3 module(s) : GV2P , direct in 300 mm Wide floor-standing duct
    3 module(s) : GV2P , direct in 300 mm Wide wall-mounted duct
    5 module(s) : GV3 , direct in 300 mm Wide floor-standing duct
    5 module(s) : GV3 , direct in 300 mm Wide wall-mounted duct
    7 module(s) : GV3Pxx1 + LC1D40 to D65 , direct in 300 mm Wide floor-standing duct
    7 module(s) : GV3Pxx1 + LC1D40 to D65 , direct in 300 mm Wide wall-mounted duct
    5 module(s) : NG160 without earth leakage protection , direct in 300 mm Wide floor-standing duct
    5 module(s) : NG160 without earth leakage protection , direct in 300 mm Wide wall-mounted duct
    5 module(s) : NG160 NA without earth leakage protection , direct in 300 mm Wide floor-standing duct
    5 module(s) : NG160 NA without earth leakage protection , direct in 300 mm Wide wall-mounted duct
    7 module(s) : NSXm without earth leakage protection , direct in 300 mm Wide floor-standing duct
    7 module(s) : NSXm without earth leakage protection , direct in 300 mm Wide wall-mounted duct
    7 module(s) : NSXm without earth leakage protection , connection block in 300 mm Wide floor-standing duct
    7 module(s) : NSXm without earth leakage protection , connection block in 300 mm Wide wall-mounted duct
    5 module(s) : TeSys U , direct in 300 mm Wide floor-standing duct
    5 module(s) : TeSys U , direct in 300 mm Wide wall-mounted duct
    4 module(s) : TeSys U , direct in 300 mm Wide floor-standing duct
    4 module(s) : TeSys U , direct in 300 mm Wide wall-mounted duct
    7 module(s) : NSXm with earth leakage protection , direct in 300 mm Wide floor-standing duct
    7 module(s) : NSXm with earth leakage protection , direct in 300 mm Wide wall-mounted duct
    7 module(s) : NSXm with earth leakage protection , connection block in 300 mm Wide floor-standing duct
    7 module(s) : NSXm with earth leakage protection , connection block in 300 mm Wide wall-mounted duct
    9 mm rastri
    20
    Količina na set/komplet
    Komplet 1
    Širina
    300 mm
    Teža izdelka
    0.18 kg
    Barva
    Siva
    Material
    Kovinski
    Okolje
    Standardi
    IEC 61439-2
    IEC 61439-1
    Certifikati izdelkov
    ASEFA
    Trajnost ponudbe
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Pogodbena garancija
    Warranty period
    18 months
  • Dokumenti in prenosi

    Jezik
    • Slovenščina
    • English
    Katalog
    Datum
    Velikost
    Dodaj v moje dokumente
    catalogue Prisma G (Različica 3.1)
    Datum 18.7.2018
    Velikost 73.3 MB
    CAD
    Datum
    Velikost
    Dodaj v moje dokumente
    ADJUSTABLE MOD.DEV.RAIL W250 (Različica 1.0)
    Datum 12.8.2013
    Velikost 417 KB
    Datum 12.8.2013
    Velikost 801.4 KB
    ADJUSTABLE MOD.DEV.RAIL W250 (Različica 1.0)
    Datum 12.8.2013
    Velikost 204.3 KB
    Datum 12.8.2013
    Velikost 282.6 KB
    Okoljski profil izdelka
    Datum
    Velikost
    Dodaj v moje dokumente
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Različica 2.0)
    Izjava REACh
    Datum
    Velikost
    Dodaj v moje dokumente
    Datum 8.2.2019
    Velikost 0
    Izjava EU RoHS
    Datum
    Velikost
    Dodaj v moje dokumente
    Datum 8.2.2019
    Velikost 0
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.