Slovenia

Pozdravljeni na spletnem mestu družbe Schneider Electric

Pozdravljeni na našem spletnem mestu.

Izberete lahko drugo državo in si ogledate razpoložljive izdelke ali obiščete naše svetovno spletno mesto in si ogledate informacije o družbi.

Izberi drugo državo ali regijo

Slika izdelka 03032 Schneider Electric

Serija Prisma

Prisma - 03032

Funkcionalne enote

Slika izdelka 03032 Schneider Electric
Serija Prisma
Prisma - 03032
Funkcionalne enote

montažna plošča NSX 250, vodoravno pritrjena + motor/vtič

Pokaži več značilnosti >
Dodaj v Moje izdelke Odstrani iz Mojih izdelkov

  • Predstavitev
    Serija izdelkov
    Prisma
    Združljivost serije/obsega
    Prisma G
    Izdelek ali sestavni del
    Montažna plošča
    Kategorija dodatkov/ločenih delov
    Inštalacijski pripomoček
    Nameščena naprava
    Compact: fixed NSX100...160 without earth leakage protection - control: motor mechanism - horizontal installation
    Compact: fixed NSX250 without earth leakage protection - control: motor mechanism - horizontal installation
    Compact: plug-in NSX100...160 without earth leakage protection - control: toggle - horizontal installation
    Compact: plug-in NSX250 without earth leakage protection - control: toggle - horizontal installation
    Compact: fixed INS250 - control: lateral handle - vertical installation
    Compact: fixed INV250 - control: lateral handle - vertical installation
    Opis polov
    1 x 3P : fixed : NSX100...160 horizontal installation
    1 x 4P : fixed : NSX100...160 horizontal installation
    1 x 3P : fixed : NSX250 horizontal installation
    1 x 4P : fixed : NSX250 horizontal installation
    1 x 3P : plug-in : NSX100...160 horizontal installation
    1 x 3P : plug-in : NSX250 horizontal installation
    1 x 3P : fixed : INS250 vertical installation
    1 x 3P : fixed : INV250 vertical installation
    1 x 4P : plug-in : NSX100...160 horizontal installation
    1 x 4P : plug-in : NSX250 horizontal installation
    1 x 4P : fixed : INS250 vertical installation
    1 x 4P : fixed : INV250 vertical installation
    Komplementarno
    Opis omare/stikalnega bloka
    Floor-standing enclosure - width 600 mm
    Wall-mounted enclosure - width 600 mm
    Floor-standing enclosure + duct - width 600 + 300 mm
    Wall-mounted enclosure + duct - width 600 + 300 mm
    number of vertical modules [50 mm]
    4 module(s) : NSX100...160 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide floor-standing enclosure + duct (cable coming from top or bottom of enclosure)
    4 module(s) : NSX100...160 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide wall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
    4 module(s) : NSX250 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide floor-standing enclosure + duct (cable coming from top or bottom of enclosure)
    4 module(s) : NSX250 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide wall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
    8 module(s) : INS250, direct with long terminal shield in 600 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
    8 module(s) : INS250, direct with long terminal shield in 600 mm Wide wall-mounted enclosure (cable coming from top or bottom of enclosure)
    8 module(s) : INV250, direct with long terminal shield in 600 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
    8 module(s) : INV250, direct with long terminal shield in 600 mm Wide wall-mounted enclosure (cable coming from top or bottom of enclosure)
    Stanje uporabe
    Need additional plate (2M high) when installation of device is in horizontal
    Need additional plate (1M high) when installation of device is in vertical
    Višina
    150 mm
    Teža izdelka
    0.96 kg
    Površinska obdelava
    Mat
    Gladka
    Zaščitna obdelava
    Obdelava elektroforeze in vroče polimerizirani epoksi poliesterski prah
    Barva
    White RAL 9001
    Okolje
    Standardi
    IEC 61439-2
    Certifikati izdelkov
    ASEFA
    Trajnost ponudbe
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Pogodbena garancija
    Warranty period
    18 months
  • Dokumenti in prenosi

    Jezik
    • English
    Katalog
    Datum
    Velikost
    Dodaj v moje dokumente
    catalogue Prisma G (Različica 3.1)
    Datum 18.7.2018
    Velikost 73.3 MB
    Uporabniški priročnik
    Datum
    Velikost
    Dodaj v moje dokumente
    partie 1 (Različica 05)
    Datum 25.5.2018
    Velikost 1.6 MB
    CAD
    Datum
    Velikost
    Dodaj v moje dokumente
    M.PL.HZ.FIX-MOT/PLUG-IN NS250 (Različica 1.0)
    Datum 31.7.2013
    Velikost 586.6 KB
    Datum 31.7.2013
    Velikost 422.1 KB
    Navodila za uporabo
    Datum
    Velikost
    Dodaj v moje dokumente
    Power supply block for horizontal NS250 (Različica 00)
    Datum 6.8.2018
    Velikost 601.7 KB
    M.pl. Hz. fix-mot./plug-in NS250 (Različica 00)
    Datum 25.5.2018
    Velikost 5.1 MB
    Okoljski profil izdelka
    Datum
    Velikost
    Dodaj v moje dokumente
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Različica 2.0)
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.