Slovenia

Pozdravljeni na spletnem mestu družbe Schneider Electric

Pozdravljeni na našem spletnem mestu.

Izberete lahko drugo državo in si ogledate razpoložljive izdelke ali obiščete naše svetovno spletno mesto in si ogledate informacije o družbi.

Izberi drugo državo ali regijo

Slika izdelka 03033 Schneider Electric

Serija Prisma

Prisma - 03033

Funkcionalne enote

Slika izdelka 03033 Schneider Electric
Serija Prisma
Prisma - 03033
Funkcionalne enote

montažna plošča vigi NSX/CVS 250, vodoravno pritrjen preklop

Pokaži več značilnosti >
Dodaj v Moje izdelke Odstrani iz Mojih izdelkov

  • Predstavitev
    Serija izdelkov
    Prisma
    Združljivost serije/obsega
    Prisma G
    Izdelek ali sestavni del
    Montažna plošča
    Kategorija dodatkov/ločenih delov
    Inštalacijski pripomoček
    Nameščena naprava
    Easypact: fixed CVS100...160 with earth leakage protection - control: toggle - horizontal installation
    Easypact: fixed CVS250 with earth leakage protection - control: toggle - horizontal installation
    Compact: fixed NSX100...160 with earth leakage protection - control: toggle - horizontal installation
    Compact: fixed NSX250 with earth leakage protection - control: toggle - horizontal installation
    Compact: fixed NSX100...250 and ammeter without earth leakage protection - control: toggle - horizontal installation
    Opis polov
    1 x 3P : fixed : NSX100...160 horizontal installation
    1 x 4P : fixed : NSX100...160 horizontal installation
    1 x 3P : fixed : NSX250 horizontal installation
    1 x 4P : fixed : NSX250 horizontal installation
    1 x 4P : fixed : CVS100...160 horizontal installation
    1 x 3P : fixed : CVS100...160 horizontal installation
    1 x 4P : fixed : CVS250 horizontal installation
    1 x 3P : fixed : CVS250 horizontal installation
    1 x 3P : fixed : NSX100...250 and ammeter horizontal installation
    1 x 4P : fixed : NSX100...250 and ammeter horizontal installation
    Komplementarno
    Opis omare/stikalnega bloka
    Floor-standing enclosure - width 850 mm
    Floor-standing enclosure + duct - width 600 + 300 mm
    Wall-mounted enclosure + duct - width 600 + 300 mm
    number of vertical modules [50 mm]
    4 module(s) : CVS100...160 with earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide floor-standing enclosure + duct (cable coming from top or bottom of enclosure)
    4 module(s) : CVS100...160 with earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide wall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
    4 module(s) : CVS250 with earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide floor-standing enclosure + duct (cable coming from top or bottom of enclosure)
    4 module(s) : CVS250 with earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide wall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
    4 module(s) : NSX100...160 with earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide floor-standing enclosure + duct (cable coming from top or bottom of enclosure)
    4 module(s) : NSX100...160 with earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide wall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
    4 module(s) : NSX100...160 with earth leakage protection , direct with long terminal shield in 850 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
    4 module(s) : NSX250 with earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide floor-standing enclosure + duct (cable coming from top or bottom of enclosure)
    4 module(s) : NSX250 with earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide wall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
    4 module(s) : NSX250 with earth leakage protection , direct with long terminal shield in 850 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
    4 module(s) : NSX100...250 and ammeter without earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide floor-standing enclosure + duct (cable coming from top or bottom of enclosure)
    4 module(s) : NSX100...250 and ammeter without earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide wall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
    4 module(s) : CVS100...160 with earth leakage protection , direct with long terminal shield in 850 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
    4 module(s) : CVS250 with earth leakage protection , direct with long terminal shield in 850 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
    Stanje uporabe
    Need additional plate (2M high) when installation of device is in horizontal
    Višina
    150 mm
    Širina
    600 mm
    Teža izdelka
    0.94 kg
    Površinska obdelava
    Mat
    Gladka
    Zaščitna obdelava
    Obdelava elektroforeze in vroče polimerizirani epoksi poliesterski prah
    Barva
    White RAL 9001
    Okolje
    Standardi
    IEC 61439-2
    Certifikati izdelkov
    ASEFA
    Trajnost ponudbe
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Pogodbena garancija
    Warranty period
    18 months
  • Dokumenti in prenosi

    Jezik
    • Slovenščina
    • English
    Katalog
    Datum
    Velikost
    Dodaj v moje dokumente
    catalogue Prisma G (Različica 3.1)
    Datum 18.7.2018
    Velikost 73.3 MB
    CAD
    Datum
    Velikost
    Dodaj v moje dokumente
    M.PL.HZ.FIX.VIGI NS250TOG. (Različica 1.0)
    Datum 31.7.2013
    Velikost 393.9 KB
    Datum 31.7.2013
    Velikost 255.1 KB
    Navodila za uporabo
    Datum
    Velikost
    Dodaj v moje dokumente
    Power supply block for horizontal NS250 (Različica 00)
    Datum 6.8.2018
    Velikost 601.7 KB
    M.pl. Hz. fix. Vigi NS250 tog. (Različica 00)
    Datum 28.5.2018
    Velikost 1.7 MB
    Okoljski profil izdelka
    Datum
    Velikost
    Dodaj v moje dokumente
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Različica 2.0)
    Izjava REACh
    Datum
    Velikost
    Dodaj v moje dokumente
    Datum 8.2.2019
    Velikost 0
    Izjava EU RoHS
    Datum
    Velikost
    Dodaj v moje dokumente
    Datum 8.2.2019
    Velikost 0
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.