Slovenia

Pozdravljeni na spletnem mestu družbe Schneider Electric

Pozdravljeni na našem spletnem mestu.

Izberete lahko drugo državo in si ogledate razpoložljive izdelke ali obiščete naše svetovno spletno mesto in si ogledate informacije o družbi.

Izberi drugo državo ali regijo

Slika izdelka 03043 Schneider Electric

Serija Prisma

Prisma - 03043

Funkcionalne enote

Slika izdelka 03043 Schneider Electric
Serija Prisma
Prisma - 03043
Funkcionalne enote

montažna plošča NSX/INS do INV250, preklopni vrtljivi ročaj

Pokaži več značilnosti >
Dodaj v Moje izdelke Odstrani iz Mojih izdelkov

  • Predstavitev
    Serija izdelkov
    Prisma
    Združljivost serije/obsega
    Prisma G
    Izdelek ali sestavni del
    Montažna plošča
    Kategorija dodatkov/ločenih delov
    Inštalacijski pripomoček
    Nameščena naprava
    Compact : fixed INS250 source changeover - control: mechanical interlock - vertical installation
    Compact : fixed INV250 source changeover - control: mechanical interlock - vertical installation
    Compact: Pritrjen INS250 source changeover - control: Neposredna sprednja vrtljiva ročica - Vertikalno installation
    Source changeover : fixed NSX100...250 source changeover - control: mechanical interlock - vertical installation
    Opis polov
    1 x 3P : fixed : NSX100...250 source changeover vertical installation
    1 x 3P : fixed : INS250 source changeover vertical installation
    1 x 3P : fixed : INV250 source changeover vertical installation
    1 x 4P : fixed : NSX100...250 source changeover vertical installation
    1 x 4P : fixed : INS250 source changeover vertical installation
    1 x 4P : fixed : INV250 source changeover vertical installation
    Komplementarno
    Opis omare/stikalnega bloka
    Floor-standing enclosure - width 600 mm
    Wall-mounted enclosure - width 600 mm
    number of vertical modules [50 mm]
    10 module(s) : INS250 source changeover, front connection in 600 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
    10 module(s) : INS250 source changeover, front connection in 600 mm Wide wall-mounted enclosure (cable coming from top or bottom of enclosure)
    10 module(s) : INV250 source changeover, front connection in 600 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
    10 module(s) : INV250 source changeover, front connection in 600 mm Wide wall-mounted enclosure (cable coming from top or bottom of enclosure)
    11 module(s) : NSX100...250 source changeover, front connection in 600 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
    11 module(s) : NSX100...250 source changeover, front connection in 600 mm Wide wall-mounted enclosure (cable coming from top or bottom of enclosure)
    Stanje uporabe
    Need additional plate (1M high) when installation of device is in vertical
    Višina
    200 mm
    Teža izdelka
    1.37 kg
    Površinska obdelava
    Mat
    Gladka
    Zaščitna obdelava
    Obdelava elektroforeze in vroče polimerizirani epoksi poliesterski prah
    Barva
    White RAL 9001
    Okolje
    Standardi
    IEC 61439-2
    Certifikati izdelkov
    ASEFA
    Trajnost ponudbe
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Pogodbena garancija
    Warranty period
    18 months
  • Dokumenti in prenosi

    Jezik
    • English
    Katalog
    Datum
    Velikost
    Dodaj v moje dokumente
    catalogue Prisma G (Različica 3.1)
    Datum 18.7.2018
    Velikost 73.3 MB
    CAD
    Datum
    Velikost
    Dodaj v moje dokumente
    M.PL.NS-INS250 CHANGEOVER ROT. (Različica 1.0)
    Datum 8.8.2013
    Velikost 633.2 KB
    Datum 8.8.2013
    Velikost 772.7 KB
    Navodila za uporabo
    Datum
    Velikost
    Dodaj v moje dokumente
    M.pl. NS-INS250 changeover rot. (Različica 00)
    Datum 26.5.2018
    Velikost 1.5 MB
    Okoljski profil izdelka
    Datum
    Velikost
    Dodaj v moje dokumente
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Različica 2.0)
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.