Slovenia

Pozdravljeni na spletnem mestu družbe Schneider Electric

Pozdravljeni na našem spletnem mestu.

Izberete lahko drugo državo in si ogledate razpoložljive izdelke ali obiščete naše svetovno spletno mesto in si ogledate informacije o družbi.

Izberi drugo državo ali regijo

Slika izdelka 03080 Schneider Electric

Serija Prisma

Prisma - 03080

Funkcionalne enote

Slika izdelka 03080 Schneider Electric
Serija Prisma
Prisma - 03080
Funkcionalne enote

montažna plošča NSX/CVS/vigi/INS 630, navpično pritrjen preklop

Pokaži več značilnosti >
Dodaj v Moje izdelke Odstrani iz Mojih izdelkov

  • Predstavitev
    Serija izdelkov
    Prisma
    Združljivost serije/obsega
    Prisma G
    Izdelek ali sestavni del
    Montažna plošča
    Kategorija dodatkov/ločenih delov
    Inštalacijski pripomoček
    Nameščena naprava
    Easypact : fixed CVS400 without earth leakage protection - control: toggle - vertical installation
    Easypact : fixed CVS630 without earth leakage protection - control: toggle - vertical installation
    Compact: Pritrjen INS320...400 - control: Neposredna sprednja vrtljiva ročica - Vertikalno installation
    Compact: Pritrjen INS500...630 - control: Neposredna sprednja vrtljiva ročica - Vertikalno installation
    Compact: Pritrjen INV320...400 - control: Neposredna sprednja vrtljiva ročica - Vertikalno installation
    Compact: Pritrjen INV500...630 - control: Neposredna sprednja vrtljiva ročica - Vertikalno installation
    Compact : fixed NSX400 without earth leakage protection - control: toggle - vertical installation
    Compact : fixed NSX630 without earth leakage protection - control: toggle - vertical installation
    Easypact : fixed CVS400 with earth leakage protection - control: toggle - vertical installation
    Easypact : fixed CVS630 with earth leakage protection - control: toggle - vertical installation
    Compact : fixed NSX400 with earth leakage protection - control: toggle - vertical installation
    Compact : fixed NSX630 with earth leakage protection - control: toggle - vertical installation
    Opis polov
    1 x 3P : fixed : NSX400 vertical installation
    1 x 3P : fixed : NSX630 vertical installation
    1 x 3P : fixed : CVS400 vertical installation
    1 x 3P : fixed : CVS630 vertical installation
    1 x 3P : fixed : INS320...400 vertical installation
    1 x 3P : fixed : INS500...630 vertical installation
    1 x 3P : fixed : INV320...400 vertical installation
    1 x 3P : fixed : INV500...630 vertical installation
    1 x 4P : fixed : NSX400 vertical installation
    1 x 4P : fixed : NSX630 vertical installation
    1 x 4P : fixed : CVS400 vertical installation
    1 x 4P : fixed : CVS630 vertical installation
    1 x 4P : fixed : INS320...400 vertical installation
    1 x 4P : fixed : INS500...630 vertical installation
    1 x 4P : fixed : INV320...400 vertical installation
    1 x 4P : fixed : INV500...630 vertical installation
    Komplementarno
    Opis omare/stikalnega bloka
    Floor-standing duct - width 300 mm
    Wall-mounted duct - width 300 mm
    number of vertical modules [50 mm]
    12 module(s) : CVS400 without earth leakage protection , direct with long terminal shield in 300 mm Wide floor-standing duct (cable coming from top or bottom of enclosure)
    12 module(s) : CVS400 without earth leakage protection , direct with long terminal shield in 300 mm Wide wall-mounted duct (cable coming from top or bottom of enclosure)
    12 module(s) : CVS630 without earth leakage protection , direct with long terminal shield in 300 mm Wide floor-standing duct (cable coming from top or bottom of enclosure)
    12 module(s) : CVS630 without earth leakage protection , direct with long terminal shield in 300 mm Wide wall-mounted duct (cable coming from top or bottom of enclosure)
    10 module(s) : INS320...400, direct with long terminal shield in 300 mm Wide floor-standing duct (cable coming from top or bottom of enclosure)
    10 module(s) : INS320...400, direct with long terminal shield in 300 mm Wide wall-mounted duct (cable coming from top or bottom of enclosure)
    12 module(s) : INS500...630, direct with long terminal shield in 300 mm Wide floor-standing duct (cable coming from top or bottom of enclosure)
    12 module(s) : INS500...630, direct with long terminal shield in 300 mm Wide wall-mounted duct (cable coming from top or bottom of enclosure)
    10 module(s) : INV320...400, direct with long terminal shield in 300 mm Wide floor-standing duct (cable coming from top or bottom of enclosure)
    10 module(s) : INV320...400, direct with long terminal shield in 300 mm Wide wall-mounted duct (cable coming from top or bottom of enclosure)
    12 module(s) : INV500...630, direct with long terminal shield in 300 mm Wide floor-standing duct (cable coming from top or bottom of enclosure)
    12 module(s) : INV500...630, direct with long terminal shield in 300 mm Wide wall-mounted duct (cable coming from top or bottom of enclosure)
    12 module(s) : NSX400 without earth leakage protection , direct with long terminal shield in 300 mm Wide floor-standing duct (cable coming from top or bottom of enclosure)
    12 module(s) : NSX400 without earth leakage protection , direct with long terminal shield in 300 mm Wide wall-mounted duct (cable coming from top or bottom of enclosure)
    12 module(s) : NSX630 without earth leakage protection , direct with long terminal shield in 300 mm Wide floor-standing duct (cable coming from top or bottom of enclosure)
    12 module(s) : NSX630 without earth leakage protection , direct with long terminal shield in 300 mm Wide wall-mounted duct (cable coming from top or bottom of enclosure)
    13 module(s) : CVS400 with earth leakage protection , direct with long terminal shield in 300 mm Wide floor-standing duct (cable coming from top or bottom of enclosure)
    13 module(s) : CVS400 with earth leakage protection , direct with long terminal shield in 300 mm Wide wall-mounted duct (cable coming from top or bottom of enclosure)
    13 module(s) : CVS630 with earth leakage protection , direct with long terminal shield in 300 mm Wide floor-standing duct (cable coming from top or bottom of enclosure)
    13 module(s) : CVS630 with earth leakage protection , direct with long terminal shield in 300 mm Wide wall-mounted duct (cable coming from top or bottom of enclosure)
    14 module(s) : NSX400 with earth leakage protection , direct with long terminal shield in 300 mm Wide floor-standing duct (cable coming from top or bottom of enclosure)
    14 module(s) : NSX400 with earth leakage protection , direct with long terminal shield in 300 mm Wide wall-mounted duct (cable coming from top or bottom of enclosure)
    14 module(s) : NSX630 with earth leakage protection , direct with long terminal shield in 300 mm Wide floor-standing duct (cable coming from top or bottom of enclosure)
    14 module(s) : NSX630 with earth leakage protection , direct with long terminal shield in 300 mm Wide wall-mounted duct (cable coming from top or bottom of enclosure)
    Stanje uporabe
    Need additional plate (1M high) when installation of device is in vertical
    Višina
    350 mm
    Teža izdelka
    0.78 kg
    Površinska obdelava
    Mat
    Gladka
    Zaščitna obdelava
    Obdelava elektroforeze in vroče polimerizirani epoksi poliesterski prah
    Barva
    White RAL 9001
    Okolje
    Standardi
    IEC 61439-2
    Certifikati izdelkov
    ASEFA
    Trajnost ponudbe
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Pogodbena garancija
    Warranty period
    18 months
  • Dokumenti in prenosi

    Jezik
    • English
    Katalog
    Datum
    Velikost
    Dodaj v moje dokumente
    catalogue Prisma G (Različica 3.1)
    Datum 18.7.2018
    Velikost 73.3 MB
    CAD
    Datum
    Velikost
    Dodaj v moje dokumente
    M.PL.V.FIX.NS-INS630 TOG.W250 (Različica 1.0)
    Datum 30.7.2013
    Velikost 379 KB
    Datum 30.7.2013
    Velikost 155.3 KB
    Navodila za uporabo
    Datum
    Velikost
    Dodaj v moje dokumente
    M.plate V. fix. NS-INS630 tog. W250 (Različica 00)
    Datum 26.5.2018
    Velikost 2.5 MB
    Okoljski profil izdelka
    Datum
    Velikost
    Dodaj v moje dokumente
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Različica 2.0)
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.