-
-
Filtrovať podľa:
Obnoviť všetko -
1 produkty -
-
Výhody
Agilnosť:- Adjustable mounting rails with simple alignment - The vertical mounting rails can be adjusted in 0.4 in (10 mm) increments covering virtually any mounting requirement for IT equipment. Align the mounting rails with the opposite side of the enclosure by identifying the hole position used. U positions are numbered front and back for rapid installation of equipment.
- Pre-installed rear accessory mounting brackets - Integrated and adjustable rear accessory mounting brackets provide zero U mounting locations for toolless accessories. Each bracket has two mounting bays to support a combination of up to four accessories such as Rack PDUs and vertical cable organizers mounted inside the rack. Adjust the brackets from their standard factory positions or install additional brackets (AR824002 - Qty 2) to install half enclosure height accessories such as cable managers and vertical Rack PDUs.
- Unassembled enclosure option (42U x 600mmW x 1060mmD) for unique sites - Not all installation sites have space clearance required to move and install standard height enclosures. This unassembled option is packaged for transport through narrow spaces and assembly at the installation site.
- Joining hardware provided - Enclosures include pre-installed joining hardware for joining enclosures in a row and provide additional stability to the enclosure. Enclosures are pre-installed with joining brackets for joining enclosures on 600-mm centers. Joining brackets for joining enclosures on 24-in centers are included with the provided hardware kit.
- Standard-profile castors and adjustable leveling feet from underneath - Enclosures are shipped standard with both leveling feet and castors. Leveling feet can be adjusted using a wrench from underneath the enclosure.
- Delené zadné dvierka - Delené dvierka na zadnej strane zlepšujú prístup a servisovateľnosť zariadení osadených v zadnej časti stojana. Delené zadné dvierka pomáhajú maximálne využiť plochu podlahy. Na otvorenie dvierok je za skriňami potrebných iba 11 in (27,9 cm) voľného priestoru.
- Integrované elektrické uzemnenie - Strecha, bočné panely a predné a zadné dvierka sú uzemnené k rámu skrine. Na ráme sa nachádza osem dodatočných uzemňovacích vložiek na externé uzemnenie.
- Enclosure to floor bolt-down brackets provided - Enclosure is delivered with bolt-down brackets that secure the enclosure to the pallet during shipment. These same bolt-down brackets can be utilized to bolt the enclosure to the floor at the final installation site.
- Zaručená kompatibilita s 19" zariadeniami montovanými do stojana vyhovujúcimi EIA-310 nezávisle od dodávateľa - Zaručená kompatibilita so všetkými 19" zariadeniami vyhovujúcimi EIA-310 nezávisle od dodávateľa. Na mieru šitá záruka vrátenia peňazí vám poskytne istotu, že všetky zariadenia na montáž do stojana vyhovujúce EIA-310-E sa fyzicky hodia do skrine NetShelter.
- Kompatibilné so stojanovými systémami spoločnosti Schneider Electric - Kompatibilita s rôznym stojanovým príslušenstvom od spoločnosti Schneider Electric zaisťuje možnosť vytvoriť kompletný stojanový systém. Konfigurujte svoje stojanové riešenia pomocou najlepšieho konfigurátora na trhu Small IT Solution Designer na portáli spoločnosti Schneider Electric spolu s overením kompatibility produktu a užitočným katalógom zariadenia od iných výrobcov, ktoré vám pomôžu pri vizualizácií vášho ideálneho stojanového riešenia.
- Quick release doors with spring pin design - Front door can be moved to the opposite side or interchanged with rear doors. Doors are easily removed with simple spring hinge pin design.
- Perforated front and rear doors - Perforated front and rear doors provide ample ventilation for rack-mount equipment.
- Jednoduchý výber - Nie je potrebné tráviť dlhý čas vyberaním a zostavovaním väčšieho počtu dielov s cieľom zostaviť jednu skriňu. Spoločnosť APC ponúka kompletné skrine pod jedným katalógovým číslom.
- Cable access openings and panels - Large cable access slots in the roof provides access for overhead cable egress. The bottom design allows for unobstructed cable access through a raised floor. Brushes included in roofs for 800mm (32 in) wide enclosures.
- Enclosure adjustment tools and hardware provided - All enclosures are provided standard with hardware bag that includes hardware for mounting IT equipment and tools for simple enclosure adjustment.
- Removable full-height side panels - Side panels are removable for ease of access to the enclosure during equipment installation and setup. Side panels are lockable utilizing a single key that is also usable on the front and rear doors.
NetShelter - SV skrine
Universal IT enclosures with essential features and functionality to meet the fundamental requirements and applications of rack-mount IT equipment in variety of IT environments.
Reliable IT enclosures with a proven design and essential functionality and features for even the most demanding IT environments.
