Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais

SM6-36 - AIR INSULATED MODULAR SWITCHGEAR 36 KV

Air-Insulated Modular Switchboard 36 kV

Part of Set Series

Metal enclosed, highly reliable, flexible and simple and switchgear for secondary underground distribution applications

SM6-36 - AIR INSULATED MODULAR SWITCHGEAR 36 KV
  • Features

    Range composed of metal-enclosed switchgear modular units up to 36 kV, easily adaptable to your specific requirements:

    - containing fixed circuit breaker using SF6 breaking technology, switch-disconnector and fuse-switch
    - rated current 630 and 1250 A
    - short-circuit current up to 25 kA
    - internal arc withstand: 16 kA/1s , IAC: A-FL

    Control, monitoring and protection devices:providing protection of your installations, continuity of electrical supply and reducing downtime:

    - Sepam relays
    - a range designed with telecontrol in mind
    - Flair fault passage indicator

    SM6 is an essential part of the EcoStruxure Power architecture, it combines with the latest communication and automation devices to act as an IoT connected MV panel. It integrates seamlessly with other innovative, interoperable products, unlocking new opportunities in power distribution.

    Learn more at: schneider-electric.com/ecostruxure Contractual warranty
    Period : 18 months

    Benefits

    Extending your possibilities

    The SM6 range is a comprehensive and upgradable offer of highly reliable Air Isulated modular units for all your MV secondary underground distribution application.
    Combining flexibility to simplicity of installation and operation, SM6 is a concentrated of Schneider Electric's  know-how.

    Applications

    • MV section in MV/LV transformer substations in public distribution systems.
    • MV consumer or distribution substations from 25 to 36 kV. 

EcoStruxure™ for Your Business

EcoStruxure lets you thrive in today's digital world. Make better business decisions with scalable and converged IT/OT solutions.

Reach Us

Have a question, complaint or is there some feedback you’d like to send us to make your experience with Schneider Electric better?

FAQ

Easily find and share the answer you are looking for from our online FAQ service