Thailand
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

 

Electromagnetic compatibility

Reinforced steel EMC enclosures

Tested solution for Industrial and electronic applications requiring EMC protection

Electromagnetic compatibility
  Back   Universal Enclosures by Application

Electromagnetic compatibility

      • 9 products available

        • Best price
          NSYS3HF4320P Product picture Schneider Electric

          NSYS3HF4320P

          Spacial S3HF H400xW300xD200 EMC-immunity IP55 RAL7035
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          NSYS3HF4620P Product picture Schneider Electric

          NSYS3HF4620P

          Spacial S3HF H400xW600xD200 EMC-immunity IP55 RAL7035
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          NSYS3HF5420P Product picture Schneider Electric

          NSYS3HF5420P

          Spacial S3HF H500xW400xD200 EMC-immunity IP55 RAL7035
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          NSYS3HF6420P Product picture Schneider Electric

          NSYS3HF6420P

          Spacial S3HF H600xW400xD200 EMC-immunity IP55 RAL7035
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          NSYS3HF6625P Product picture Schneider Electric

          NSYS3HF6625P

          Spacial S3HF H600xW600xD250 EMC-immunity IP55 RAL7035
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          NSYS3HF7525P Product picture Schneider Electric

          NSYS3HF7525P

          Spacial S3HF H700xW500xD250 EMC-immunity IP55 RAL7035
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          NSYS3HF8630P Product picture Schneider Electric

          NSYS3HF8630P

          Spacial S3HF H800xW600xD300 EMC-immunity IP55 RAL7035
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          NSYS3HF10830P Product picture Schneider Electric

          NSYS3HF10830P

          Spacial S3HF H1000xW800xD300 EMC-immunity IP55 RAL7035
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          NSYSFHF18840 Product picture Schneider Electric

          NSYSFHF18840

          Spacial SFHF - electromagnetic protected enclosure - H=1800 x W=800 x D=400 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /