Thailand
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

 

PowerLogic PM5000 series

Compact, versatile meters for energy cost and basic network management applications

High-end cost management capabilities in an affordable meter

Digital-Enabled Meters
  Back   Basic Multi-Function Metering

PowerLogic PM5000 series

      • 13 products available

        • Best price
          METSEPM5100 Product picture Schneider Electric

          METSEPM5100

          PM5100 Meter, without communication, up to 15th H, 1DO 33 alarms
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          METSEPM5110 Product picture Schneider Electric

          METSEPM5110

          PM5110 Meter, modbus, up to 15th H, 1DO 33 alarms
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          METSEPM5111 Product picture Schneider Electric

          METSEPM5111

          PM5111 Meter, modbus, up to 15th H, 1DO 33 alarms, MID
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          METSEPM5310 Product picture Schneider Electric

          METSEPM5310

          PM5310 Meter, modbus, up to 31st H, 256K 2DI/2DO 35 alarms
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          METSEPM5320 Product picture Schneider Electric

          METSEPM5320

          PM5320 Meter, ethernet, up to 31st H, 256K 2DI/2DO 35 alarms
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          METSEPM5330 Product picture Schneider Electric

          METSEPM5330

          PM5330 Meter, modbus, up to 31st H, 256K 2DI/2DO 35 alarms
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          METSEPM5331 Product picture Schneider Electric

          METSEPM5331

          PM5331 Meter, modbus, up to 31st H, 256K 2DI/2DO 35 alarms, MID
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          METSEPM5340 Product picture Schneider Electric

          METSEPM5340

          PM5340 Meter, ethernet, up to 31st H, 256K 2DI/2DO 35 alarms
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          METSEPM5341 Product picture Schneider Electric

          METSEPM5341

          PM5341 Meter, ethernet, up to 31st H, 256K 2DI/2DO 35 alarms, MID
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          METSEPM5560 Product picture Schneider Electric

          METSEPM5560

          PM5560 Meter, 2 ethernet, up to 63th H, 1,1M 4DI/2DO 52 alarms
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4