Thailand

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Prisma modular device rail, L = 1600 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    range compatibility
    Prisma P
    Prisma iPM M
    Prisma iPM L
    Prisma G
    product or component type
    Rail
    accessory / separate part category
    Installation accessory
    type of rail
    Modular
    installed device
    Multi 9 : fixed modular device
    Acti 9 : fixed modular device
    Connection : terminal blocks
    TeSys : clip-on LC1D09...D95
    TeSys : clip-on GV2ME - control: push-button
    TeSys : clip-on GV2ME + LC1D09...D32 - control: push-button
    TeSys : clip-on GV2P - control: rotary knob
    TeSys : clip-on GV2P + LC1D09...D32 - control: rotary knob
    Easypact : clip-on TVS GZ1E - control: push-button
    Easypact : clip-on TVS GZ1E + LC1E09...E32 - control: push-button
    Complementary
    installation description
    Floor-standing enclosure - width 600 mm
    Wall-mounted enclosure - width 600 mm
    Cubicle - width 600 mm
    Cubicle - width 800 mm
    Cubicle - width 650 mm 400 mm
    number of vertical modules [50 mm]
    3 module(s) : GV2ME in 600 mm Wide floor-standing enclosure
    3 module(s) : GV2ME in 600 mm Wide wall-mounted enclosure
    3 module(s) : GV2ME in 800 mm Wide cubicle
    3 module(s) : GV2ME in 600 mm Wide cubicle
    5 module(s) : GV2ME + LC1D09...D32 in 600 mm Wide floor-standing enclosure
    5 module(s) : GV2ME + LC1D09...D32 in 600 mm Wide wall-mounted enclosure
    5 module(s) : GV2ME + LC1D09...D32 in 800 mm Wide cubicle
    5 module(s) : GV2ME + LC1D09...D32 in 600 mm Wide cubicle
    3 module(s) : GV2P in 600 mm Wide floor-standing enclosure
    3 module(s) : GV2P in 600 mm Wide wall-mounted enclosure
    3 module(s) : GV2P in 800 mm Wide cubicle
    3 module(s) : GV2P in 600 mm Wide cubicle
    5 module(s) : GV2P + LC1D09...D32 in 600 mm Wide floor-standing enclosure
    5 module(s) : GV2P + LC1D09...D32 in 600 mm Wide wall-mounted enclosure
    5 module(s) : GV2P + LC1D09...D32 in 800 mm Wide cubicle
    5 module(s) : GV2P + LC1D09...D32 in 600 mm Wide cubicle
    4 module(s) : LC1D09...D95 in 600 mm Wide floor-standing enclosure
    4 module(s) : LC1D09...D95 in 600 mm Wide wall-mounted enclosure
    4 module(s) : LC1D09...D95 in 800 mm Wide cubicle
    4 module(s) : LC1D09...D95 in 600 mm Wide cubicle
    9 module(s) : modular device , direct in 600 mm Wide floor-standing enclosure
    9 module(s) : modular device , direct in 600 mm Wide wall-mounted enclosure
    12 module(s) : modular device , direct in 600 mm Wide floor-standing enclosure
    12 module(s) : modular device , direct in 600 mm Wide wall-mounted enclosure
    9 module(s) : modular device , direct in 650 mm Wide cubicle
    12 module(s) : modular device , direct in 650 mm Wide cubicle
    9 module(s) : modular device , direct in 800 mm Wide cubicle
    12 module(s) : modular device , direct in 800 mm Wide cubicle
    9 module(s) : modular device , direct in 600 mm Wide cubicle
    12 module(s) : modular device , direct in 600 mm Wide cubicle
    3 module(s) : TVS GZ1E in 600 mm Wide floor-standing enclosure
    3 module(s) : TVS GZ1E in 600 mm Wide wall-mounted enclosure
    3 module(s) : TVS GZ1E in 800 mm Wide cubicle
    3 module(s) : TVS GZ1E in 600 mm Wide cubicle
    5 module(s) : TVS GZ1E + LC1E09...E32 in 600 mm Wide floor-standing enclosure
    5 module(s) : TVS GZ1E + LC1E09...E32 in 600 mm Wide wall-mounted enclosure
    5 module(s) : TVS GZ1E + LC1E09...E32 in 800 mm Wide cubicle
    5 module(s) : TVS GZ1E + LC1E09...E32 in 600 mm Wide cubicle
    quantity per set
    Set of 2
    width
    1600 mm
    product weight
    1.3 kg
    Environment
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 5/2/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Prisma L Wall mounted switchboards up to 630A - PEP (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 5/2/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.