Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Interpact INS/INV switches
29254 Product picture Schneider Electric

29254

29254 Product picture Schneider Electric
29254

3 Crimp lugs for copper cable 185 mm² - 2 separators - 250 A - for NS100..250

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    INS250
    ISFT250...630
    INF100...160
    NR100...250
    INV100...250
    NS100...250
    NS100...250 DC
    device short name
    Crimp lugs
    product or component type
    Crimp lug
    accessory / separate part category
    Connection accessory
    range compatibility
    Compact INS
    Fupact ISFT
    Compact NSX
    Compact INV
    Compact NR
    Fupact INF
    poles description
    3P
    quantity per set
    Set of 3
    [In] rated current
    250 A
    Complementary
    mounting mode
    Fixed
    conductor material
    Copper
    connections - terminals
    Cable connector1 cable(s) 185 mm²
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 204.2 KB
    Date 1/4/12
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /