Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Actassi
ACTNDTB06SM9FR Product picture Schneider Electric

ACTNDTB06SM9FR

Green premium brand logo
ACTNDTB06SM9FR Product picture Schneider Electric
ACTNDTB06SM9FR
Green premium brand logo

Actassi - Tight buffer building Cable - Single-Mode OS2,OFNR, 06 Core, 9um

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Actassi
    product
    Fibre optic cable single mode
    device application
    Communication
    cable packaging
    Reel
    Complementary
    maximum attenuation
    0.4 dB / 1 km at 1550 nm
    0.5 dB / 1 km at 1310 nm
    fibre performance
    OS2 9/125 µm
    optic fibre type
    Tight buffered diameter: 900 µm
    number of optic fibre
    6
    bending radius
    10 x overall diameter long term
    20 x overall diameter short term
    pulling force
    660 N installed
    220 N operation
    crush resistance
    10000 N/m
    colour
    Sheath: yellow
    type of installation
    Indoor
    diameter
    5.1 mm cable +/- 0.2 mm
    cable weight
    22.6 kg / 1 km
    Asia Pacific
    Environment
    ambient air temperature for operation
    -20…60 °C
    ambient air temperature for storage
    -20…60 °C
    flame retardance
    OFNR
    environmental characteristic
    Strength: aramid yarn
    Standard
    OFNR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ACTNDTB06SM9FR : Actassi - Tight buffer building Cable - Single-Mode OS2,OFNR, 06 Core, 9um
    Description
    Actassi - Tight buffer building Cable - Single-Mode OS2,OFNR, 06 Core, 9um
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/8/20
    Description
    Actassi - Tight buffer building Cable - Single-Mode OS2,OFNR, 06 Core, 9um
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ACTNDTB06SM9FR : Actassi - Tight buffer building Cable - Single-Mode OS2,OFNR, 06 Core, 9um
    Description
    Actassi - Tight buffer building Cable - Single-Mode OS2,OFNR, 06 Core, 9um
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/8/20
    Description
    Actassi - Tight buffer building Cable - Single-Mode OS2,OFNR, 06 Core, 9um
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ACTNDTB06SM9FR : Actassi - Tight buffer building Cable - Single-Mode OS2,OFNR, 06 Core, 9um
    Description
    Actassi - Tight buffer building Cable - Single-Mode OS2,OFNR, 06 Core, 9um
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/8/20
    Description
    Actassi - Tight buffer building Cable - Single-Mode OS2,OFNR, 06 Core, 9um
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /