Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Actassi
ACTPC6UBLS10WE Product picture Schneider Electric

ACTPC6UBLS10WE

ACTPC6UBLS10WE Product picture Schneider Electric
ACTPC6UBLS10WE

Actassi CL-MNC patch cord, U/UTP, 4P, category 6, 300 MHz, LSZH, 1 m, white

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Actassi
    product
    Patch cord
    colour
    White
    cable shielding type
    UTP
    Complementary
    type of cable
    4 pair cables
    rated voltage
    150 V AC
    [In] rated current
    1.5 A
    insulation resistance
    500 MOhm
    cable length (customisable value in configurator)
    0…1 m
    communication network category
    6
    contacts material
    Phosphor bronze with 50 micro-inches gold over 100 micro-inches nickel
    contact resistance
    10 mOhm
    AWG
    AWG 24
    attenuation
    Guaranteed: 0.1 dB
    far end crosstalk [FEXT]
    49.8 dB
    power sum far end crosstalk [PSFEXT]
    46.9 dB
    minimum number of matings
    1000 cycles
    Asia Pacific
    Environment
    flame retardance
    LSZH
    standards
    IEC 60603-7
    FCC part 68 subpart F
    AS/NZS 3080:2003
    TIA/EIA-568-B
    ISO/IEC 11801 2nd edition
    Offer Sustainability
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ACTPC6UBLS10WE : Actassi CL-MNC patch cord, U/UTP, 4P, category 6, 300 MHz, LSZH, 1 m, white
    Description
    Actassi CL-MNC patch cord, U/UTP, 4P, category 6, 300 MHz, LSZH, 1 m, white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/3/20
    Description
    Actassi CL-MNC patch cord, U/UTP, 4P, category 6, 300 MHz, LSZH, 1 m, white
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ACTPC6UBLS10WE : Actassi CL-MNC patch cord, U/UTP, 4P, category 6, 300 MHz, LSZH, 1 m, white
    Description
    Actassi CL-MNC patch cord, U/UTP, 4P, category 6, 300 MHz, LSZH, 1 m, white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/3/20
    Description
    Actassi CL-MNC patch cord, U/UTP, 4P, category 6, 300 MHz, LSZH, 1 m, white
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ACTPC6UBLS10WE : Actassi CL-MNC patch cord, U/UTP, 4P, category 6, 300 MHz, LSZH, 1 m, white
    Description
    Actassi CL-MNC patch cord, U/UTP, 4P, category 6, 300 MHz, LSZH, 1 m, white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/3/20
    Description
    Actassi CL-MNC patch cord, U/UTP, 4P, category 6, 300 MHz, LSZH, 1 m, white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /