Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   NetShelter Basic Rack PDUs
AP7586 Product picture Schneider Electric

AP7586

AP7586 Product picture Schneider Electric
AP7586

Rack PDU Extender, Basic, 2U, 32A, 230V, (4) IEC 309-32

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Rack PDU Extender, Basic, 2U, 32A, 230V, (4) IEC 309-32
    Includes
    Installation guide , Rack Mounting brackets
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Afghanistan , Albania , Algeria , Andorra , Angola , Armenia , Australia , Austria , Azerbaijan , Bahrain , Bangladesh , Belarus , Belgium , Benin , Bhutan , Bosnia And Herzegovina , Botswana , Brunei Darussalam , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Cayman Islands , Central African Republic , Chad , China , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cook Islands , Cote D'Ivoire , Croatia , Cyprus , Czech Republic , Denmark , Djibouti , East Timor , Egypt , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Guinea , Hong Kong , Hungary , Iceland , India , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Malawi , Malaysia , Mali , Malta , Mauritania , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Nepal , Netherlands , New Zealand , Niger , Nigeria , Norway , Oman , Pakistan , Papua New Guinea , Philippines , Poland , Portugal , Romania , Russian Federation , Rwanda , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sri Lanka , Sudan , Suriname , Sweden , Switzerland , Taiwan , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Tunisia , Turkey , Turkmenistan , Uganda , Ukraine , United Arab Emirates , Uzbekistan , Viet Nam , Western Sahara , Yemen , Zambia , Zimbabwe
    Output
    Nominal Output Voltage
    230V
    Maximum Total Current Draw per Phase
    32 A
    Output Connections
    (4) IEC 309 (Battery Backup)
    Input
    Nominal Input Voltage
    200V
    208V
    230V
    Input Frequency
    50/60 Hz
    Input Connections
    Hard Wire 3-wire
    Cord Length
    8.53 meters
    Number of Power Cords
    1
    Maximum Input Current per phase
    32 A
    Load Capacity
    7360 VA
    Physical
    Net Weight
    4.1 kg
    Maximum Height
    89.0 mm
    Maximum Width
    437.0 mm
    Maximum Depth
    89.0 mm
    Shipping Weight
    5.0 kg
    Shipping Height
    152.0 mm
    Shipping Width
    521.0 mm
    Shipping Depth
    521.0 mm
    Color
    Black
    Environmental
    Operating Environment
    0 - 45 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -25 - 65 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Conformance
    Approvals
    CE , VDE
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
  • View more View less

    Documents

    Language
    • English10
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Rack Power Distribution Unit (PDU) Pocket Guide (Version V2)
    Files in document
    Description
    Brochure including Basic, Metered, Switched, and Metered by Outlet Rack PDUs product features and specifications
    prp.document.label.format zip
    Size 10.4 MB
    Date 5/14/15
    Files in document
    Description
    Brochure including Basic, Metered, Switched, and Metered by Outlet Rack PDUs product features and specifications
    User guide
    Format
    Size
    Date
    Add to My Documents
    Basic Rack PDU 32 A 2 U, 230 V (Manual) (Version V0)
    Files in document
    pdf
    633.3 KB
    pdf
    635.1 KB
    Description
    Installation
    prp.document.label.format zip
    Size 1.2 MB
    Date 12/12/03
    Files in document
    pdf
    633.3 KB
    pdf
    635.1 KB
    Description
    Installation
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Declaration of Conformity CMIM Morocco_AP75XX Series (French) (Version V0)
    Description
    SDOC for CMIM Compliance for Morocco_AP75XX Series PDUs
    prp.document.label.format pdf
    Size 57.2 KB
    Date 7/29/19
    Description
    SDOC for CMIM Compliance for Morocco_AP75XX Series PDUs
    EAC for Russian Customs Union - Rack PDUs and In Line Current Meters (Version V2)
    Files in document
    Description
    EAC for Russian Customs Union - Rack PDUs and In Line Current Meters
    prp.document.label.format zip
    Size 8.4 MB
    Date 11/6/18
    Files in document
    Description
    EAC for Russian Customs Union - Rack PDUs and In Line Current Meters
    CCC Exemption Letter (Version V1)
    Description
    Exemption letter issued by UL China for PDUs
    prp.document.label.format pdf
    Size 1.5 MB
    Date 11/6/18
    Description
    Exemption letter issued by UL China for PDUs
    EU Declaration of Conformity - AP75XX (Version V0)
    Description
    EU DoC for LV, EMC, and RoHS Directives
    prp.document.label.format pdf
    Size 85.2 KB
    Date 10/9/18
    Description
    EU DoC for LV, EMC, and RoHS Directives
    EU Declaration of Conformity - AP75XX, AP78XX, AP79XX & AP95XX (Version V8)
    Files in document
    Description
    EU DoC for LV, EMC, and RoHS Directives
    prp.document.label.format zip
    Size 332.1 KB
    Date 3/5/17
    Files in document
    Description
    EU DoC for LV, EMC, and RoHS Directives
    DE1-57363 CB Test Certificate for AP7XXX (Version V1)
    Files in document
    Description
    Test Certificate CB Scheme
    prp.document.label.format zip
    Size 3 MB
    Date 8/16/16
    Files in document
    Description
    Test Certificate CB Scheme
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Basic Rack PDUs (Version V1)
    Description
    End of Life Instruction (EoLI) for the Basic Rack PDU Product Range
    prp.document.label.format pdf
    Size 676.2 KB
    Date 1/28/19
    Description
    End of Life Instruction (EoLI) for the Basic Rack PDU Product Range
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Basic Rack PDUs (Version V0)
    Files in document
    pdf
    415.3 KB
    pdf
    415.3 KB
    Description
    Product Environmental Profile (ePEP) for the Basic Rack PDU Product Range
    prp.document.label.format zip
    Size 830.5 KB
    Date 8/6/12
    Files in document
    pdf
    415.3 KB
    pdf
    415.3 KB
    Description
    Product Environmental Profile (ePEP) for the Basic Rack PDU Product Range
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /