Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   NetShelter SX Enclosures
AR3106SP Product picture Schneider Electric

AR3106SP

AR3106SP Product picture Schneider Electric
AR3106SP

APC NetShelter SX 18U Server Rack Enclosure 600mm x 1070mm w/ Sides Black Shock Packaging

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Model Name
    APC NetShelter SX 18U Server Rack Enclosure 600mm x 1070mm w/ Sides Black Shock Packaging
    Includes
    Casters , Doors , Key(s) , Leveling feet , Pallet ramps , Reusable packaging , Roof , Side Panels
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Afghanistan , Albania , Algeria , Andorra , Angola , Anguilla , Antigua And Barbuda , Argentina , Armenia , Aruba , Australia , Austria , Azerbaijan , Bahamas , Bahrain , Bangladesh , Barbados , Belarus , Belgium , Belize , Benin , Bermuda , Bhutan , Bolivia , Bosnia And Herzegovina , Botswana , Brazil , Brunei Darussalam , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Canada , Cayman Islands , Central African Republic , Chad , Chile , China , Colombia , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cook Islands , Costa Rica , Cote D'Ivoire , Croatia , Cuba , Cyprus , Czech Republic , Denmark , Djibouti , Dominica , Dominican Republic , East Timor , Ecuador , Egypt , El Salvador , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Falkland Islands (Malvinas) , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Grenada , Guadeloupe , Guatemala , Guinea , Guyana , French Guiana , Haiti , Honduras , Hong Kong , Hungary , Iceland , India , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jamaica , Japan , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Madagascar , Malawi , Malaysia , Mali , Malta , Martinique , Mauritania , Mauritius , Mayotte , Mexico , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Nepal , Netherlands , Netherlands Antilles , New Zealand , Nicaragua , Niger , Nigeria , Norway , Oman , Pakistan , Panama , Papua New Guinea , Paraguay , Peru , Philippines , Poland , Portugal , Puerto Rico , Qatar , Reunion , Romania , Russian Federation , Rwanda , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sri Lanka , Sudan , Suriname , Sweden , Switzerland , Taiwan , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Trinidad And Tobago , Tunisia , Turkey , Turkmenistan , Turks And Caicos Islands , Uganda , Ukraine , United Arab Emirates , United States , Uruguay , Uzbekistan , Venezuela , Viet Nam , VIRGIN ISLANDS (UNITED STATES) , Western Sahara , Yemen , Zambia , Zimbabwe
    Physical
    Net Weight
    72.12 kg
    Maximum Height
    925.0 mm
    Maximum Width
    600.0 mm
    Maximum Depth
    1070.0 mm
    Shipping Weight
    127.0 kg
    Shipping Height
    1220.0 mm
    Shipping Width
    750.0 mm
    Shipping Depth
    1240.0 mm
    Minimum Mounting Depth
    7.52
    Maximum Mounting Depth
    36.25
    Rack Height
    18 U
    Color
    Black
    Units per Pallet
    1.0
    Vertical Posts
    16 gauge
    Front Door
    16 gauge
    Rear Door
    18 gauge
    Roof
    18 gauge
    EIA Mounting Rails
    14 gauge
    Side Panels
    18 gauge
    Conformance
    Approvals
    UL 2416 , UL 60950-1
    Standard warranty
    5 year repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • English8
    User guide
    Format
    Size
    Date
    Add to My Documents
    NetShelter SX 12U, 18U, and 24U Cabinet (Version Initial Release)
    Description
    Unpacking, Installation, and Customization Manual
    prp.document.label.format pdf
    Size 639 KB
    Date 6/30/19
    Description
    Unpacking, Installation, and Customization Manual
    NetShelter SX 12U, 18U, and 24U Cabinet (Version C)
    Description
    Unpacking, Installation, and Customization Manual
    prp.document.label.format pdf
    Size 1.3 MB
    Date 6/30/19
    Description
    Unpacking, Installation, and Customization Manual
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 745 KB
    Date 5/28/19
    Description
    BIM Models, Racks, NetShelter SX
    prp.document.label.format zip
    Size 2.9 MB
    Date 5/19/19
    Files in document
    pdf
    506.2 KB
    Description
    Racks and Enclosures, NetShelter SX
    NetShelter SX Visio Stencils Master Pack (Version V0)
    Files in document
    Description
    Visio Stencils for all NetShelter SX Enclosures
    prp.document.label.format zip
    Size 9.9 MB
    Date 1/14/14
    Files in document
    Description
    Visio Stencils for all NetShelter SX Enclosures
    Brochure
    Format
    Size
    Date
    Add to My Documents
    12U & 18U NetShelter SX Cut Sheet (Version V0)
    Files in document
    pdf
    188.4 KB
    pdf
    188.4 KB
    Description
    Product Overview
    prp.document.label.format zip
    Size 376.8 KB
    Date 6/10/19
    Files in document
    pdf
    188.4 KB
    pdf
    188.4 KB
    Description
    Product Overview
    Certificate
    Format
    Size
    Date
    Add to My Documents
    IBC Structural Calculations for Seismic Applications, APC NetShelter SX - AR31XXXXX, AR33XXXXX series enclosures (Version V7)
    Description
    Structural calculations for securing the NetShelter SX AR31XXXXX, AR33XXXXX series enclosures to meet the International Building Code for seismic applications
    prp.document.label.format pdf
    Size 857.8 KB
    Date 8/22/19
    Description
    Structural calculations for securing the NetShelter SX AR31XXXXX, AR33XXXXX series enclosures to meet the International Building Code for seismic applications
    Specification for tender
    Format
    Size
    Date
    Add to My Documents
    NetShelter SX Guide Specification (Version V6)
    Files in document
    pdf
    203.4 KB
    pdf
    203.4 KB
    Description
    Provide Information to specify NetShelter SX Cabinets
    prp.document.label.format zip
    Size 406.7 KB
    Date 7/31/19
    Files in document
    pdf
    203.4 KB
    pdf
    203.4 KB
    Description
    Provide Information to specify NetShelter SX Cabinets
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /