Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Motor Starter Components Finder
ATS01N212LU Product picture Schneider Electric

ATS01N212LU

ATS01N212LU Product picture Schneider Electric
ATS01N212LU

soft starter for asynchronous motor - ATS01 - 12 A - 200..240V - 2.2..3 KW

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Altistart 01
    product or component type
    Soft starter
    product destination
    Asynchronous motors
    product specific application
    Simple machine
    device short name
    ATS01
    network number of phases
    3 phases
    [Us] rated supply voltage
    200...240 V - 10...10 %
    motor power kW
    3 kW, 3 phases at 200...240 V
    2.2 kW, 3 phases at 200...240 V
    motor power hp
    3 hp, 3 phases at 200...240 V
    IcL starter rating
    12 A
    utilisation category
    AC-53B conforming to EN/IEC 60947-4-2
    current consumption
    60 A at nominal load
    type of start
    Start with voltage ramp
    power dissipation in W
    4 W at full load and at end of starting
    124 W in transient state
    Complementary
    assembly style
    With heat sink
    function available
    Integrated bypass
    supply voltage limits
    180…264 V
    supply frequency
    50...60 Hz - 5...5 %
    network frequency
    47.5...63 Hz
    output voltage
    <= power supply voltage
    [Uc] control circuit voltage
    Built into the starter
    starting time
    Adjustable from 1 to 10 s
    deceleration time symb
    Adjustable from 1 to 10 s
    starting torque
    30...80 % of starting torque of motor connected directly on the line supply
    discrete input type
    Logic (LI1, LI2, BOOST) stop, run and boost on start-up functions <= 8 mA 27 kOhm
    discrete input voltage
    24...40 V
    discrete input logic
    Positive LI1, LI2, BOOST at State 0: < 5 V and <= 0.2 mA at State 1: > 13 V, >= 0.5 mA
    discrete output current
    2 A DC-13
    3 A AC-15
    discrete output type
    Open collector logic LO1 end of starting signal
    Relay outputs R1A, R1C NO
    discrete output voltage
    24 V (voltage limits: 6...30 V) open collector logic
    minimum switching current
    10 mA at 6 V DC for relay outputs
    maximum switching current
    Relay outputs: 2 A at 250 V AC cos phi = 0.5 and L/R = 20 ms inductive load
    Relay outputs: 2 A at 30 V DC cos phi = 0.5 and L/R = 20 ms inductive load
    display type
    1 LED (green) for starter powered up
    1 LED (yellow) for nominal voltage reached
    tightening torque
    0.5 N.m
    1.9…2.5 N.m
    electrical connection
    4 mm screw clamp terminal - rigid 1 1...10 mm² AWG 8 power circuit
    Screw connector - rigid 1 0.5...2.5 mm² AWG 14 control circuit
    4 mm screw clamp terminal - rigid 2 1...6 mm² AWG 10 power circuit
    Screw connector - rigid 2 0.5...1 mm² AWG 17 control circuit
    Screw connector - flexible with cable end 1 0.5...1.5 mm² AWG 16 control circuit
    4 mm screw clamp terminal - flexible without cable end 1 1.5...10 mm² AWG 8 power circuit
    Screw connector - flexible without cable end 1 0.5...2.5 mm² AWG 14 control circuit
    4 mm screw clamp terminal - flexible with cable end 2 1...6 mm² AWG 10 power circuit
    4 mm screw clamp terminal - flexible without cable end 2 1.5...6 mm² AWG 10 power circuit
    Screw connector - flexible without cable end 2 0.5...1.5 mm² AWG 16 control circuit
    marking
    CE
    operating position
    Vertical +/- 10 degree
    height
    124 mm
    width
    45 mm
    depth
    131 mm
    net weight
    0.42 kg
    compatibility code
    ATS01N2
    Motor power range AC-3
    2.2…3 kW at 200…240 V 3 phases
    motor starter type
    Soft starter
    Environment
    electromagnetic compatibility
    Conducted and radiated emissions level B conforming to CISPR 11
    Conducted and radiated emissions level B conforming to IEC 60947-4-2
    Damped oscillating waves level 3 conforming to IEC 61000-4-12
    Electrostatic discharge level 3 conforming to IEC 61000-4-2
    EMC immunity conforming to EN 50082-1
    EMC immunity conforming to EN 50082-2
    Harmonics conforming to IEC 1000-3-2
    Harmonics conforming to IEC 1000-3-4
    Immunity to conducted interference caused by radio-electrical fields level 3 conforming to IEC 61000-4-6
    Immunity to electrical transients level 4 conforming to IEC 61000-4-4
    Immunity to radiated radio-electrical interference level 3 conforming to IEC 61000-4-3
    Micro-cuts and voltage fluctuation conforming to IEC 61000-4-11
    Voltage/current impulse level 3 conforming to IEC 61000-4-5
    standards
    EN/IEC 60947-4-2
    product certifications
    C-Tick
    GOST
    UL
    CCC
    B44.1-96/ASME A17.5 for starter wired to the motor delta terminal
    CSA
    IP degree of protection
    IP20
    pollution degree
    2 conforming to EN/IEC 60947-4-2
    vibration resistance
    1 gn (f= 13…150 Hz) conforming to EN/IEC 60068-2-6
    1.5 mm peak to peak (f= 3…13 Hz) conforming to EN/IEC 60068-2-6
    shock resistance
    15 gn for 11 ms conforming to EN/IEC 60068-2-27
    relative humidity
    5…95 % without condensation or dripping water conforming to EN/IEC 60068-2-3
    ambient air temperature for operation
    -10…40 °C (without derating)
    40…50 °C (with current derating of 2 % per °C)
    ambient air temperature for storage
    -25…70 °C conforming to EN/IEC 60947-4-2
    operating altitude
    <= 1000 m without derating
    > 1000 m with current derating of 2.2 % per additional 100 m
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English15
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2 MB
    Date 2/2/17
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 1.3 MB
    Date 1/13/05
    Files in document
    dxf
    908 KB
    dwf
    11.5 KB
    wmf
    197.2 KB
    dwg
    203 KB
    prp.document.label.format zip
    Size 880 KB
    Date 1/13/05
    Files in document
    dxf
    579.5 KB
    dwf
    8.6 KB
    wmf
    129.5 KB
    dwg
    162.3 KB
    prp.document.label.format zip
    Size 1.1 MB
    Date 1/13/05
    Files in document
    wmf
    191.4 KB
    dwf
    11.2 KB
    dxf
    738.2 KB
    dwg
    136 KB
    prp.document.label.format zip
    Size 2.8 MB
    Date 1/13/05
    Files in document
    dxf
    2 MB
    dwf
    23.4 KB
    wmf
    487.5 KB
    dwg
    312.5 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 360.8 KB
    Date 9/25/17
    prp.document.label.format pdf
    Size 65.4 KB
    Date 9/24/14
    prp.document.label.format pdf
    Size 25.6 KB
    Date 5/18/10
    ATS01 C-TICK certificate of conformity (Version 1.0)
    Description
    ATS01 C-TICK certificate of conformity
    prp.document.label.format pdf
    Size 179.8 KB
    Date 6/5/06
    Description
    ATS01 C-TICK certificate of conformity
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 218.6 KB
    Date 10/30/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ATS01N212LU : soft starter for asynchronous motor - ATS01 - 12 A - 200..240V - 2.2..3 KW
    Description
    soft starter for asynchronous motor - ATS01 - 12 A - 200..240V - 2.2..3 KW
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    soft starter for asynchronous motor - ATS01 - 12 A - 200..240V - 2.2..3 KW
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 269 KB
    Date 3/1/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ATS01N212LU : soft starter for asynchronous motor - ATS01 - 12 A - 200..240V - 2.2..3 KW
    Description
    soft starter for asynchronous motor - ATS01 - 12 A - 200..240V - 2.2..3 KW
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    soft starter for asynchronous motor - ATS01 - 12 A - 200..240V - 2.2..3 KW
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ATS01N212LU : soft starter for asynchronous motor - ATS01 - 12 A - 200..240V - 2.2..3 KW
    Description
    soft starter for asynchronous motor - ATS01 - 12 A - 200..240V - 2.2..3 KW
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    soft starter for asynchronous motor - ATS01 - 12 A - 200..240V - 2.2..3 KW
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Mounting on Symetrical (35 mm) Rail


    Screw Fixing


    (1)
    Retractable fixings


  • Connections and Schema

    Example of Manual Control


    A1 :
    Soft start/soft stop unit
    (1)
    For type 2 coordination
    Q1 :
    Motor circuit-breaker
    F3 :
    3 fast-acting fuses


  • Technical Description

    Function Diagram
    2-wire Control with Deceleration


    Us :
    Power supply voltage
    LED 1 :
    Green LED
    LI2 :
    Logic input
    R1 :
    Relay output
    LO1 :
    Logic output
    LED 2 :
    Yellow LED

    3-wire Control with Deceleration


    Us :
    Power supply voltage
    LED 1 :
    Green LED
    LI2, LI1 :
    Logic inputs
    R1 :
    Relay output
    LO1 :
    Logic output
    Um :
    Motor voltage
    LED 2 :
    Yellow LED