Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Altivar Machine ATV320
ATV320U11N4WS Product picture Schneider Electric

ATV320U11N4WS

Green premium brand logo
ATV320U11N4WS Product picture Schneider Electric
ATV320U11N4WS
Green premium brand logo

variable speed drive, ATV320, 1.1 kW, 380…500 V, 3 phases, enclosed

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Altivar Machine ATV320
    product or component type
    Variable speed drive
    product specific application
    Complex machines
    variant
    With disconnect switch
    mounting mode
    Wall mount
    communication port protocol
    Modbus serial
    CANopen
    option card
    Communication module, CANopen
    Communication module, EtherCAT
    Communication module, Profibus DP V1
    Communication module, Profinet
    Communication module, Ethernet Powerlink
    Communication module, Ethernet/IP
    Communication module, DeviceNet
    [Us] rated supply voltage
    380...500 V - 15...10 %
    [Us] rated supply voltage
    380...500 V
    relative symmetric mains voltage tolerance
    10 %
    relative symmetric network frequency tolerance
    5 %
    nominal output current
    3.0 A
    motor power kW
    1.1 kW for heavy duty
    EMC filter
    Class C2 EMC filter integrated
    IP degree of protection
    IP65
    Complementary
    discrete input number
    7
    discrete input type
    STO safe torque off, 24 V DC, impedance: 1.5 kOhm
    DI1...DI6 logic inputs, 24 V DC (30 V)
    DI5 programmable as pulse input: 0…30 kHz, 24 V DC (30 V)
    discrete input logic
    Positive logic (source)
    Negative logic (sink)
    discrete output number
    3
    discrete output type
    Open collector DQ+ 0…1 kHz 30 V DC 100 mA
    Open collector DQ- 0…1 kHz 30 V DC 100 mA
    analogue input number
    3
    analogue input type
    AI1 voltage: 0...10 V DC, impedance: 30 kOhm, resolution 10 bits
    AI2 bipolar differential voltage: +/- 10 V DC, impedance: 30 kOhm, resolution 10 bits
    AI3 current: 0...20 mA (or 4-20 mA, x-20 mA, 20-x mA or other patterns by configuration), impedance: 250 Ohm, resolution 10 bits
    analogue output number
    1
    analogue output type
    Software-configurable current AQ1: 0...20 mA impedance 800 Ohm, resolution 10 bits
    Software-configurable voltage AQ1: 0...10 V DC impedance 470 Ohm, resolution 10 bits
    relay output type
    Configurable relay logic R1A 1 NO electrical durability 100000 cycles
    Configurable relay logic R1B 1 NC electrical durability 100000 cycles
    Configurable relay logic R1C
    Configurable relay logic R2A 1 NO electrical durability 100000 cycles
    Configurable relay logic R2C
    maximum switching current
    Relay output R1A, R1B, R1C on resistive load, cos phi = 1: 3 A at 250 V AC
    Relay output R1A, R1B, R1C on resistive load, cos phi = 1: 3 A at 30 V DC
    Relay output R1A, R1B, R1C, R2A, R2C on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 250 V AC
    Relay output R1A, R1B, R1C, R2A, R2C on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 30 V DC
    Relay output R2A, R2C on resistive load, cos phi = 1: 5 A at 250 V AC
    Relay output R2A, R2C on resistive load, cos phi = 1: 5 A at 30 V DC
    minimum switching current
    Relay output R1A, R1B, R1C, R2A, R2C: 5 mA at 24 V DC
    method of access
    Slave CANopen
    4 quadrant operation possible
    True
    asynchronous motor control profile
    Voltage/frequency ratio, 5 points
    Flux vector control without sensor, standard
    Voltage/frequency ratio - Energy Saving, quadratic U/f
    Flux vector control without sensor - Energy Saving
    Voltage/frequency ratio, 2 points
    synchronous motor control profile
    Vector control without sensor
    maximum output frequency
    0.599 kHz
    transient overtorque
    170…200 % of nominal motor torque
    acceleration and deceleration ramps
    Linear
    U
    S
    CUS
    Ramp switching
    Acceleration/deceleration ramp adaptation
    Acceleration/deceleration automatic stop with DC injection
    motor slip compensation
    Automatic whatever the load
    Adjustable 0...300 %
    Not available in voltage/frequency ratio (2 or 5 points)
    switching frequency
    2...16 kHz adjustable
    4...16 kHz with derating factor
    nominal switching frequency
    4 kHz
    braking to standstill
    By DC injection
    brake chopper integrated
    True
    line current
    5.0 A at 380 V (heavy duty)
    3.8 A at 500 V (heavy duty)
    maximum input current
    5.0 A
    maximum output voltage
    500 V
    apparent power
    3.3 kVA at 500 V (heavy duty)
    network frequency
    50...60 Hz
    prospective line Isc
    5 kA
    base load current at high overload
    3.3 A
    power dissipation in W
    Self-cooled: 40 W at 380 V, switching frequency 4 kHz
    with safety function Safely Limited Speed (SLS)
    True
    with safety function Safe brake management (SBC/SBT)
    False
    with safety function Safe Operating Stop (SOS)
    False
    with safety function Safe Position (SP)
    False
    with safety function Safe programmable logic
    False
    with safety function Safe Speed Monitor (SSM)
    False
    with safety function Safe Stop 1 (SS1)
    True
    with sft fct Safe Stop 2 (SS2)
    False
    with safety function Safe torque off (STO)
    True
    with safety function Safely Limited Position (SLP)
    False
    with safety function Safe Direction (SDI)
    False
    protection type
    Input phase breaks: drive
    Overcurrent between output phases and earth: drive
    Overheating protection: drive
    Short-circuit between motor phases: drive
    Thermal protection: drive
    width
    250 mm
    height
    340 mm
    depth
    200 mm
    net weight
    6.4 kg
    Environment
    operating position
    Vertical +/- 10 degree
    product certifications
    CE
    ATEX
    NOM
    GOST
    EAC
    RCM
    KC
    REACH
    marking
    CE
    ATEX
    UL
    CSA
    EAC
    RCM
    electromagnetic compatibility
    Electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3
    Electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4
    1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5
    Conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6
    Voltage dips and interruptions immunity test conforming to IEC 61000-4-11
    environmental class (during operation)
    Class 3C3 according to IEC 60721-3-3
    Class 3S2 according to IEC 60721-3-3
    maximum acceleration under shock impact (during operation)
    150 m/s² at 11 ms
    maximum acceleration under vibrational stress (during operation)
    10 m/s² at 13...200 Hz
    maximum deflection under vibratory load (during operation)
    1.5 mm at 2...13 Hz
    permitted relative humidity (during operation)
    Class 3K5 according to EN 60721-3
    overvoltage category
    III
    regulation loop
    Adjustable PID regulator
    speed accuracy
    +/- 10 % of nominal slip 0.2 Tn to Tn
    pollution degree
    3
    ambient air transport temperature
    -25…70 °C
    ambient air temperature for operation
    -10…40 °C without derating
    40…60 °C with derating factor
    ambient air temperature for storage
    -25…70 °C
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    8.4 kg
    Package 1 Height
    25.8 cm
    Package 1 width
    30.5 cm
    Package 1 Length
    45 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more
    View less

    Documents

    Language
    • English19
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 11 MB
    Date 2/13/20
    User guide
    Format
    Size
    Date
    Add to My Documents
    4) ATV320 additionnal manuals (English) (Version 02)
    Files in document
    Description
    ATV320 Getting Started AnnexATV320_Safety_Function_manualATV320_ATV_Logic_Manual_ENATV320 communication parametersATV320_Modbus_manualATV320 CANopen Manual ENATV320_PROFIBUS_DP_Manual_ENATV320_PROFINET_Manual_ENATV320_POWERLINK_manualATV320_Modbus_TCP_EtherNet_IP_ManualATV320_DeviceNet_ManualATV320_EtherCAT_ManualATV_Regenerative_Unit_Manual_ENATV312_to_ATV320_Migration_Manual_ENATV312_to_ATV32_CANopen_migration_noteATV320 DC Bus Sharing Technical Note (EN)ATV320_ATEX_manual_ENMulti-Loader User Manual VW3A8121Multi-Loader Simplified Manual VW3A8121
    prp.document.label.format zip
    Size 58 MB
    Date 7/28/20
    Files in document
    Description
    ATV320 Getting Started AnnexATV320_Safety_Function_manualATV320_ATV_Logic_Manual_ENATV320 communication parametersATV320_Modbus_manualATV320 CANopen Manual ENATV320_PROFIBUS_DP_Manual_ENATV320_PROFINET_Manual_ENATV320_POWERLINK_manualATV320_Modbus_TCP_EtherNet_IP_ManualATV320_DeviceNet_ManualATV320_EtherCAT_ManualATV_Regenerative_Unit_Manual_ENATV312_to_ATV320_Migration_Manual_ENATV312_to_ATV32_CANopen_migration_noteATV320 DC Bus Sharing Technical Note (EN)ATV320_ATEX_manual_ENMulti-Loader User Manual VW3A8121Multi-Loader Simplified Manual VW3A8121
    prp.document.label.format pdf
    Size 10.5 MB
    Date 3/11/20
    prp.document.label.format pdf
    Size 1.2 MB
    Date 1/30/20
    prp.document.label.format pdf
    Size 2.5 MB
    Date 5/18/18
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 338.6 KB
    Date 6/5/19
    prp.document.label.format pdf
    Size 2 MB
    Date 7/16/18
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.2 MB
    Date 4/30/18
    Description
    VW3A9911, VW3A9912
    prp.document.label.format pdf
    Size 1.2 MB
    Date 4/30/18
    prp.document.label.format pdf
    Size 390 KB
    Date 4/30/18