Thailand
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all EasyCan
BLRCS027A033B24 Product picture Schneider Electric

BLRCS027A033B24

BLRCS027A033B24 Product picture Schneider Electric
BLRCS027A033B24

EasyCan Capacitor - 2.7/3.3 kvar - 240 V - 50/60Hz

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    EasyCan
    product or component type
    Capacitor
    network frequency
    50/60 Hz
    series name
    EasyCan
    network harmonic content
    <= 10 %
    Electrical parameters
    2.7 kvar 240 V 50 Hz
    3.3 kvar 240 V 60 Hz
    3.2 kvar 260 V 50 Hz
    3.9 kvar 260 V 60 Hz
    maximum permissible voltage
    1.1 x Un (8 hours over 24 hours)
    continuous overcurrent capacity
    1.5 x In
    rated voltage
    240…260 V AC 50/60 Hz
    Complementary
    dielectric losses
    < 0.2 W/kvar
    power losses
    < 0.5 W/kVAr
    capacitance tolerance
    - 5 % to 10 %
    voltage test
    2.15 x Un AC between terminals for 10 s
    <= 660 V - 3 kV AC between terminal and container for 10 s
    >= 660 V - 6 kV AC between terminal and container for 10 s
    inrush current
    200 x In
    maximum switching operation per year
    5000
    service life in hours
    100000 h
    dielectric material
    Metallized polypropylene film with Zn/Al alloy,
    impregnation material
    Non-PCB soft PUR resin
    Biodegradable
    type of installation
    Indoor installation
    connections - terminals
    Double Faston terminal
    mounting mode
    Vertical
    diameter
    50 mm
    height
    245 mm
    net weight
    0.7 kg
    Environment
    standards
    IEC 60831-2
    IEC 60831-1
    IP degree of protection
    IP20
    operating altitude
    2000 m
    temperature class
    D
    ambient air temperature for operation
    -25…55 °C
    relative humidity
    95 %
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Power Factor Correction - Reactive Energy Management - Low Voltage components - Catalogue 2017 (Version 1.3)
    CAD
    Date
    Size
    Add to My Documents
    hrb8889100/hrb8889700 HC (Version 1.0)
    Date 12/14/17
    Size 3.3 MB
    Date 12/14/17
    Size 284.6 KB
    Date 12/14/17
    Size 300.1 KB
    Certificate
    Date
    Size
    Add to My Documents
    PEP VarplusCan capacitor (Version 1.0)
    Date 3/2/13
    Size 253.7 KB
    PEP VarplusBox – Low Voltage (Version 1.0)
    Date 12/2/12
    Size 213.7 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Three Phase EasyCan/VarPlus Can capacitor Limits of Guarantee (Version 00)
    Three Phase EasyCan/VarPlus Can capacitor-Instruction sheet (Version 00)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Capacitors declaration of conformity (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    EOLI - EasyCan (Version 1.0)
    Date 5/13/16
    Size 393.6 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/20/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP - EasyCan (Version 1.0)
    Date 5/13/16
    Size 352.7 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 9/20/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /