Thailand

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

servo motor BMH - 84 Nm - 3800 rpm - keyed shaft - without brake - IP65/IP67

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Servo motor
    device short name
    BMH
    maximum mechanical speed
    3800 rpm
    continuous stall torque
    84 N.m for LXM32.D72N4 24 A at 400 V three phase
    84 N.m for LXM32.D72N4 24 A at 480 V three phase
    peak stall torque
    232 N.m for LXM32.D72N4 24 A at 400 V three phase
    232 N.m for LXM32.D72N4 24 A at 480 V three phase
    nominal output power
    6500 W for LXM32.D72N4 24 A at 400 V three phase
    6500 W for LXM32.D72N4 24 A at 480 V three phase
    nominal torque
    52.2 N.m for LXM32.D72N4 24 A at 480 V three phase
    52.2 N.m for LXM32.D72N4 24 A at 400 V three phase
    nominal speed
    1200 rpm for LXM32.D72N4 24 A at 400 V three phase
    1200 rpm for LXM32.D72N4 24 A at 480 V three phase
    product compatibility
    LXM32.D72N4 at 400...480 V three phase
    shaft end
    Keyed
    IP degree of protection
    IP65 (standard)
    IP67 (with IP67 kit)
    speed feedback resolution
    131072 points/turn x 4096 turns
    holding brake
    Without
    mounting support
    International standard flange
    electrical connection
    Straight connectors
    Complementary
    range compatibility
    Lexium 32
    [Us] rated supply voltage
    480 V
    network number of phases
    Three phase
    continuous stall current
    25.2 A
    continuous power
    9.6 W
    maximum current Irms
    72 A for LXM32.D72N4
    maximum permanent current
    107.4 A
    second shaft
    Without second shaft end
    shaft diameter
    38 mm
    shaft length
    80 mm
    key width
    70 mm
    feedback type
    Multiturn SinCos Hiperface
    motor flange size
    205 mm
    number of motor stacks
    3
    torque constant
    3.5 N.m/A at 120 °C
    back emf constant
    218 V/krpm at 120 °C
    number of motor poles
    10
    rotor inertia
    190 kg.cm²
    stator resistance
    0.32 Ohm at 20 °C
    stator inductance
    6.9 mH at 20 °C
    stator electrical time constant
    21.6 ms at 20 °C
    maximum radial force Fr
    3120 N at 3000 rpm
    3570 N at 2000 rpm
    4500 N at 1000 rpm
    maximum axial force Fa
    0.2 x Fr
    type of cooling
    Natural convection
    length
    489 mm
    centring collar diameter
    180 mm
    centring collar depth
    4 mm
    number of mounting holes
    4
    mounting holes diameter
    14 mm
    circle diameter of the mounting holes
    215 mm
    product weight
    67 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    BMH Servo motor Motor manual (Version 2.1)
    Date 11/23/18
    Size 2.2 MB
    CAD
    Date
    Size
    Add to My Documents
    CAD files for BMH2053P32A1A: Lexium servo motor BMH140 straight (Version 1.0)
    CAD for BMH2053P32A1A: servo motor BMH - 84 Nm - 3800 rpm - keyed shaft - without brake - IP65/IP67 (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Servo Motors Dimensions
    Example with Straight Connectors


    a:
    Power supply for servo motor brake
    b:
    Power supply for servo motor encoder
    (1)
    Shaft end, keyed slot (optional)
    (2)
    For screw M12 x 28 mm/M12 x 1.10 in.

    Dimensions in mm

    Straight connectors

    Rotatable angled connectors

    c (without brake)

    c (with brake)

    b

    b1

    b2

    b

    b1

    b2

    259

    54

    25.5

    265

    60

    39.5

    489

    538.5

    Dimensions in in.

    Straight connectors

    Rotatable angled connectors

    c (without brake)

    c (with brake)

    b

    b1

    b2

    b

    b1

    b2

    10.19

    2.12

    1.00

    10.43

    2.36

    1.55

    19.25

    21.20


  • Performance Curves

    400 V 3-Phase Supply Voltage
    Torque/Speed Curves

    Servo motor with LXM32•D72N4 servo drive


    X
    Speed in rpm
    Y
    Torque in Nm
    1
    Peak torque
    2
    Continuous torque


    480 V 3-Phase Supply Voltage
    Torque/Speed Curves

    Servo motor with LXM32•D72N4 servo drive


    X
    Speed in rpm
    Y
    Torque in Nm
    1
    Peak torque
    2
    Continuous torque