Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   AvatarON
E8331M_GH Product picture Schneider Electric

E8331M_GH

E8331M_GH Product picture Schneider Electric
E8331M_GH

AvatarOn, switch, 16AX, 250V, intermediate, Metal Gold Hairline

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    AvatarOn
    product or component type
    Switch
    device application
    Control
    load type
    Inductive
    Fluorescent lamp
    Incandescent lamp
    Resistive
    colour tint
    Metal gold hairline
    Complementary
    device presentation
    Complete product
    rated current
    16 AX at 250 V AC 50/60 Hz
    switch function
    Intermediate
    number of gangs
    1 gang
    number of rocker
    1
    clamping connection capacity
    2 x 2.5 mm² for solid cable(s)
    2 x 2.5 mm² for stranded cable(s)
    3 x 1.5 mm² for solid cable(s)
    3 x 1.5 mm² for stranded cable(s)
    connections - terminals
    Brass terminal
    material
    Polycarbonate: grid plate
    Polycarbonate: base
    Polycarbonate: dolly
    Polycarbonate: frame
    Polycarbonate + GF 20 %: actuator
    device mounting
    Flush
    Surface
    width
    86 mm
    height
    86 mm
    depth
    29.95 mm
    embedding depth
    20.25 mm
    Environment
    IP degree of protection
    IP20
    maximum ambient air temperature for operation
    35 °C
    relative humidity
    0…95 %
    environmental characteristic
    UV resistant
    operating altitude
    2000 m
    standards
    GB 16915.1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /