Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   TeSys GV3
GV3ME80 Product picture Schneider Electric
Discontinued

GV3ME80

Green premium brand logo
GV3ME80 Product picture Schneider Electric
Discontinued
GV3ME80
Green premium brand logo

Motor circuit breaker, TeSys GV3, 3P, 56-80 A, thermal magnetic, screw clamp terminals

Show more characteristics
GV3ME80  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys GV3
    device short name
    GV3ME
    device application
    Motor
    trip unit technology
    Thermal-magnetic
    Complementary
    poles description
    3P
    network type
    AC
    utilisation category
    AC-3 conforming to IEC 60947-4-1
    Category A conforming to IEC 60947-2
    network frequency
    50/60 Hz conforming to IEC 60947-4-1
    fixing mode
    35 mm symmetrical DIN rail: clipped
    Panel: screwed (with 2 x M4 screws)
    operating position
    Any position
    motor power kW
    37 kW at 400/415 V AC 50/60 Hz
    55 kW at 690 V AC 50/60 Hz
    45 kW at 500 V AC 50/60 Hz
    breaking capacity
    100 kA Icu at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
    15 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
    4 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
    10 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    2 kA Icu at 690 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service short-circuit breaking capacity
    100 % at 690 V AC 50/60 Hz conforming to IEC 60947-2
    100 % at 500 V AC 50/60 Hz conforming to IEC 60947-2
    100 % at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
    50 % at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
    60 % at 440 V AC 50/60 Hz conforming to IEC 60947-2
    control type
    Push-button
    [In] rated current
    80 A
    thermal protection adjustment range
    56…80 A
    magnetic tripping current
    1040 A
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    [Ui] rated insulation voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    [Ith] conventional free air thermal current
    80 A conforming to IEC 60947-4-1
    [Uimp] rated impulse withstand voltage
    IEC 60947-2 6 kV
    power dissipation per pole
    8 W
    mechanical durability
    30000 cycles
    electrical durability
    30000 cycles for AC-3 at 440 V
    maximum operating rate
    25 cyc/h
    rated duty
    Continuous conforming to IEC 60947-4-1
    connections - terminals
    Screw clamp terminals 1 cable(s) 2.5…35 mm² solid
    Screw clamp terminals 1 cable(s) 2.5…16 mm² flexible without cable end
    Screw clamp terminals 1 cable(s) 2.5…16 mm² flexible with cable end
    tightening torque
    5 N.m on screw clamp terminals
    phase failure sensitivity
    Yes conforming to IEC 60947-4-1
    height
    120 mm
    width
    61.2 mm
    depth
    113 mm
    net weight
    0.7 kg
    Environment
    standards
    EN/IEC 60947-2
    EN/IEC 60947-4-1
    CSA C22.2 No 60947-4-1
    UL 60947-4-1
    product certifications
    UL
    CSA
    LROS (Lloyds register of shipping)
    protective treatment
    TC
    IP degree of protection
    IP20 conforming to IEC 60529
    IK degree of protection
    IK04
    ambient air temperature for operation
    -20…60 °C
    ambient air temperature for storage
    -40…80 °C
    fire resistance
    960 °C conforming to IEC 60695-2-1
    operating altitude
    3000 m
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Under investigation
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • French5
    • Spanish5
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 1.4 MB
    Date 9/11/13
    Files in document
    stp
    577.9 KB
    zip
    824 KB
    prp.document.label.format zip
    Size 125.9 KB
    Date 1/24/07
    Files in document
    dwg
    48.2 KB
    dwf
    2.1 KB
    dxf
    70.7 KB
    wmf
    4.8 KB
    prp.document.label.format zip
    Size 120.4 KB
    Date 1/24/07
    Files in document
    dwf
    1.6 KB
    dxf
    68.7 KB
    wmf
    3.4 KB
    dwg
    46.7 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Instructions_GV3 (Version 1.0)
    Description
    Instructions_GV3
    prp.document.label.format pdf
    Size 1.7 MB
    Date 10/30/18
    Description
    Instructions_GV3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GV3ME80 : Motor circuit breaker, TeSys GV3, 3P, 56-80 A, thermal magnetic, screw clamp terminals
    Description
    Motor circuit breaker, TeSys GV3, 3P, 56-80 A, thermal magnetic, screw clamp terminals
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    Motor circuit breaker, TeSys GV3, 3P, 56-80 A, thermal magnetic, screw clamp terminals
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 280.4 KB
    Date 7/4/19
    prp.document.label.format pdf
    Size 901.6 KB
    Date 4/19/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GV3ME80 : Motor circuit breaker, TeSys GV3, 3P, 56-80 A, thermal magnetic, screw clamp terminals
    Description
    Motor circuit breaker, TeSys GV3, 3P, 56-80 A, thermal magnetic, screw clamp terminals
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    Motor circuit breaker, TeSys GV3, 3P, 56-80 A, thermal magnetic, screw clamp terminals
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 379.7 KB
    Date 12/22/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GV3ME80 : Motor circuit breaker, TeSys GV3, 3P, 56-80 A, thermal magnetic, screw clamp terminals
    Description
    Motor circuit breaker, TeSys GV3, 3P, 56-80 A, thermal magnetic, screw clamp terminals
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    Motor circuit breaker, TeSys GV3, 3P, 56-80 A, thermal magnetic, screw clamp terminals
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /