

Safety switch, heavy duty, fusible, 60A, 3 wire, 3 pole, 50HP, 600V AC/DC, NEMA 4, 4X, 5, 304 stainless steel
H362DS
Discontinued on:Dec 15, 2020 AD
End-of-service on:Sep 29, 2023 AD
H362DS has not been replaced. Please contact your customer care centre for more information.
Heavy duty fusible 60A, 600VAC/DC safety switch
Type 4, 4X, 5 304 stainless steel watertight, dust-tight, corrosion resistant for indoor/outdoor use
Suitable for service entrance when equipped with neutral assembly or equipment grounding kit
Quick make, quick break operating mechanism
Dual cover interlock blocks opening cover if switch is on and switching on if cover is open
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
83
Use Better
Packaging made with recycled cardboard
Yes