

Safety switch, heavy duty, non fusible, 30A, 3 wire, 3 pole, 30HP, 600V AC/DC, NEMA 1
HU361
Discontinued on:Sep 30, 2023 AD
Recommended replacement(s)
Heavy duty non fusible 30A, 600VAC/DC safety switch
Type 1 enclosure for indoor general purpose applications
Suitable for service entrance when equipped with neutral assembly or equipment grounding kit
Quick make, quick break operating mechanism
Dual cover interlock blocks opening cover if switch is on and switching on if cover is open
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
31
Use Better
Packaging made with recycled cardboard
Yes
HU361 is replaced by: