Thailand

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Vivace 13A 250V 1Gang Switched Socket,Aluminium Silver

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Vivace
    product or component type
    Socket-outlet with switch
    device short name
    KB15
    device application
    Control
    Power supply
    device presentation
    Complete mechanism
    Complementary
    outlet poles configuration
    2P + E
    number of gangs
    1 gang
    Colour tint
    Aluminium silver
    material
    Polycarbonate (grid plate)
    Polycarbonate (surround)
    Polycarbonate (base)
    projecting depth
    8 mm
    device mounting
    Flush
    mounting support
    Wall mounted
    fixing mode
    By screw M3.5
    fixing center
    60.3 mm
    embedding depth
    35 mm
    rated current
    13 A at 250 V AC, resistive
    13 A at 250 V AC, inductive
    network frequency
    50 Hz
    contacts material
    Brass and phosphor bronze
    connections - terminals
    Pillar terminal
    terminal identifier
    N
    L
    Earth
    tightening torque
    0.4 N.m
    clamping connection capacity
    <= 1.5 mm²
    width
    86 mm
    height
    86 mm
    Environment
    standards
    BS 546
    ambient air temperature for operation
    -5...40 °C
    relative humidity
    0...95 %
    environmental characteristic
    Indoor use
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.