Thailand

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

KB31RJ5E_AS Product picture Schneider Electric

View all Vivace

KB31RJ5E_AS

KB31RJ5E_AS Product picture Schneider Electric
View all Vivace
KB31RJ5E_AS

Vivace 1 GANG CAT 5E WITH SHUTTER

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Vivace
    device short name
    KB31
    product or component type
    Data socket
    device application
    Communication
    device presentation
    Complete mechanism
    cover frame colour tint
    Aluminium silver
    Complementary
    communication network category
    5
    number of gangs
    1 gang
    tightening torque
    0.4 N.m
    material
    Polycarbonate (grid plate)
    Polycarbonate (surround)
    Polycarbonate (base)
    device mounting
    Flush
    mounting support
    Wall mounted
    fixing mode
    By screw M3.5
    fixing center
    60.3 mm
    width
    87 mm
    height
    87 mm
    projecting depth
    8 mm
    embedding depth
    35 mm
    Environment
    ambient air temperature for operation
    -5...40 °C
    relative humidity
    0...95 %
    environmental characteristic
    Indoor use
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.