Thailand

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Vivace 1 GANG TV CO-AXIAL OUTLET

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Vivace
    range
    Vivace
    device short name
    KB31
    product or component type
    TV socket
    device application
    Media device support
    device presentation
    Complete mechanism
    Complementary
    number of gangs
    1 gang
    number of outputs
    1
    Colour tint
    Aluminium silver
    material
    Polycarbonate (grid plate)
    Polycarbonate (surround)
    Polycarbonate (base)
    projecting depth
    8 mm
    device mounting
    Flush
    mounting support
    Wall mounted
    fixing mode
    By screw M3.5
    fixing center
    60.3 mm
    embedding depth
    35 mm
    connections - terminals
    Clamp terminal
    tightening torque
    0.4 N.m
    width
    87 mm
    height
    87 mm
    Environment
    ambient air temperature for operation
    -5...40 °C
    relative humidity
    0...95 %
    environmental characteristic
    Indoor use
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.