Thailand

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Vivace 16AX 250V 1gang 2Way Switch,Aluminium Silver

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Vivace
    product or component type
    Switch
    device short name
    KB31
    device application
    Control
    device presentation
    Complete mechanism
    Complementary
    switch function
    2-way
    actuator
    Rocker
    number of gangs
    1 gang
    colour tint
    Aluminium silver
    material
    Polycarbonate (grid plate)
    Polycarbonate (surround)
    Polycarbonate (base)
    projecting depth
    8 mm
    device mounting
    Flush
    mounting support
    Wall mounted
    fixing mode
    By screw M3.5
    fixing center
    60.3 mm
    embedding depth
    35 mm
    rated current
    16 AX at 250 V AC, inductive
    16 AX at 250 V AC, fluorescent
    [Ue] rated operational voltage
    250 V AC
    network frequency
    50 Hz
    contacts material
    Brass and phosphor bronze
    connections - terminals
    Pillar terminal
    terminal identifier
    COM
    L1
    L2
    tightening torque
    0.4 N.m
    clamping connection capacity
    2.5 mm²
    width
    87 mm
    height
    87 mm
    Environment
    standards
    IEC 60669-1
    MS IEC 60669-1
    SS 227
    ambient air temperature for operation
    -5...40 °C
    relative humidity
    0...95 %
    environmental characteristic
    Indoor use
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    WDA_EformatDetailMatter (Version 1.0)
    Date 2/12/19
    Size 14.3 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 4/13/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP - VIVACE SWITCH (Version 1.0)
    Date 9/18/17
    Size 192.5 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 4/13/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.