Thailand

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

KBT31VDR45N_AS Product picture Schneider Electric

View all Vivace

KBT31VDR45N_AS

KBT31VDR45N_AS Product picture Schneider Electric
View all Vivace
KBT31VDR45N_AS

Vivace 45A 250V Twingang Vertical Double Pole Switch with Neon,Aluminium Silver

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Vivace
    product or component type
    Switch
    device short name
    KBT31
    device application
    Control
    device presentation
    Complete mechanism
    Complementary
    switch function
    Double 1-way vertical
    actuator
    Rocker
    pilot light
    Neon indicator lamp
    number of gangs
    2 gangs
    colour tint
    Aluminium silver
    material
    Polycarbonate (grid plate)
    Polycarbonate (surround)
    Polycarbonate (base)
    projecting depth
    8 mm
    device mounting
    Flush
    mounting support
    Wall mounted
    fixing mode
    By screw M3.5
    fixing center
    120.6 mm
    embedding depth
    47 mm
    rated current
    45 A at 250 V AC, inductive
    45 A at 250 V AC, resistive
    [Ue] rated operational voltage
    250 V AC
    network frequency
    50 Hz
    contacts material
    Brass and phosphor bronze
    connections - terminals
    Pillar terminal
    tightening torque
    0.4 N.m
    clamping connection capacity
    16 mm²
    width
    86 mm
    height
    146 mm
    Environment
    standards
    MS IEC 60669-1
    SS 227
    ambient air temperature for operation
    -5...40 °C
    relative humidity
    0...95 %
    environmental characteristic
    Indoor use
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.