Thailand

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

APC KVM 2G, Enterprise Digital/IP, 2 Remote Users, 1 Local User, 32 ports with Virtual Media

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    APC KVM 2G, Enterprise Digital/IP, 2 Remote Users, 1 Local User, 32 ports with Virtual Media
    Includes
    CD with software , Installation guide , Rack Mounting brackets
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Afghanistan , Albania , Algeria , Andorra , Angola , Anguilla , Antigua And Barbuda , Argentina , Armenia , Aruba , Australia , Austria , Azerbaijan , Bahamas , Bahrain , Bangladesh , Barbados , Belarus , Belgium , Belize , Benin , Bermuda , Bhutan , Bolivia , Bosnia And Herzegovina , Botswana , Brazil , Brunei Darussalam , Bulgaria , Burkina Faso , Burundi , Cameroon , Canada , Cayman Islands , Central African Republic , Chad , Chile , China , Colombia , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cook Islands , Costa Rica , Cote D'Ivoire , Croatia , Cuba , Cyprus , Czech Republic , Denmark , Djibouti , Dominica , Dominican Republic , East Timor , Ecuador , Egypt , El Salvador , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Falkland Islands (Malvinas) , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Grenada , Guadeloupe , Guatemala , Guinea , Guyana , French Guiana , Haiti , Honduras , Hong Kong , Hungary , Iceland , India , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jamaica , Japan , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Madagascar , Malawi , Malaysia , Mali , Malta , Martinique , Mauritania , Mauritius , Mayotte , Mexico , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Nepal , Netherlands , Netherlands Antilles , New Zealand , Nicaragua , Niger , Nigeria , Norway , Oman , Pakistan , Panama , Papua New Guinea , Paraguay , Peru , Philippines , Poland , Portugal , Puerto Rico , Reunion , Romania , Russian Federation , Rwanda , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sri Lanka , Sudan , Suriname , Sweden , Switzerland , Taiwan , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Trinidad And Tobago , Tunisia , Turkey , Turkmenistan , Turks And Caicos Islands , Uganda , Ukraine , United Arab Emirates , United States , Uruguay , Uzbekistan , Venezuela , Viet Nam , VIRGIN ISLANDS (UNITED STATES) , Western Sahara , Yemen , Zambia , Zimbabwe
    Input
    Nominal Input Voltage
    100V , 120V , 208V , 230V , 240V
    Input Frequency
    50/60 Hz
    Physical
    Net Weight
    3.6 kg
    Maximum Height
    43.0 mm
    Maximum Width
    424.0 mm
    Maximum Depth
    238.0 mm
    Shipping Weight
    5.1 kg
    Shipping Height
    146.0 mm
    Shipping Width
    619.0 mm
    Shipping Depth
    380.0 mm
    Rack Height
    1 U
    Color
    Black
    Environmental
    Operating Environment
    0 - 50 °C
    Operating Relative Humidity
    0 - 80 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -20 - 60 °C
    Storage Relative Humidity
    0 - 80 %
    Storage Elevation
    0-15000 meters
    Conformance
    Approvals
    C-tick , CE , EAC , FCC Part 15 Class A , ICES-003 , TAA compliance , UL 60950-1 , UL-AR , VCCI Class A , VDE , cUL Listed
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents and Downloads

    Language
    • English
    • Latvian
    • Slovenian
    • Danish
    • Lithuanian
    • Greek
    • Croatian
    • Serbian
    • Finnish
    • Norwegian
    • Dutch
    • Estonian
    Catalogue
    Date
    Size
    Add to My Documents
    APC Next Generation KVM Switches for Enterprise (Version 0)
    Rack Power Distribution Unit (PDU) Pocket Guide (Version 2)
    User guide
    Date
    Size
    Add to My Documents
    KVM Switch - Quick Start (Version 1)
    Date 9/2/17
    Size 320.5 KB
    KVM Switches KVM2132P, KVM2116P, and KVM1116P (Version 2)
    User Manual KVM ACCESS Management Software (Version 1)
    KVM Switches KVM2132P, KVM2116P, and KVM1116P (Version 3)
    KVM Switches KVMXXXX Series Release Notes (Version 4)
    CAD
    Date
    Size
    Add to My Documents
    KVM2132P - APC KVM 2G, Enterprise Digital/IP, 2 Remote Users, 1 Local User, 32 ports with Virtual Media (Version 0)
    Specification guide
    Date
    Size
    Add to My Documents
    KVM Cables and Modules Cat5e/6 Compatibility Guide (Version 0)
    Certificate
    Date
    Size
    Add to My Documents
    EAC for Russian Customs Union - KVM21xxP models (Version 0)
    EU Declaration of Conformity_KVMXXXXY (Version 5)
    VCCI Approval Documentation for KVM2116P & KVM2132P KVM Switches (Version 0)
    CB Certificate for KVM2116P & KVM2132P KVM Switches (Version 0)
    UL-AR Argentina Certificate for KVM2116P & KVM2132P KVM Switches (Version 0)
    Integrated Analog Rack LCD and KVM's (Version 0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    KVM Switches Safety Information Sheet (Version 1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.