Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   TeSys U
LU2BB0BL Product picture Schneider Electric

LU2BB0BL

Green premium brand logo
LU2BB0BL Product picture Schneider Electric
LU2BB0BL
Green premium brand logo

Reversing power base, TeSys U, 3P, 32A/690V, coil 24V DC, without control terminals

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys U
    device short name
    LU2B
    product or component type
    Reversing power base
    device application
    Motor control
    Motor protection
    product compatibility
    Control unit LUC.X6BL
    Control unit LUC.1XBL
    Control unit LUC.05BL
    Control unit LUC.12BL
    Control unit LUC.18BL
    Control unit LUC.32BL
    poles description
    3P
    suitability for isolation
    Yes
    [Ue] rated operational voltage
    690 V AC for power circuit
    network frequency
    40...60 Hz
    [Ith] conventional free air thermal current
    32 A
    [Ie] rated operational current
    32 A at <= 440 V
    23 A at 500 V
    21 A at 690 V
    utilisation category
    AC-43
    AC-41
    AC-44
    [Ics] rated service breaking capacity
    50 kA at 230 V
    50 kA at 440 V
    10 kA at 500 V
    4 kA at 690 V
    auxiliary contact composition
    1 NO + 1 NC
    auxiliary contacts type
    type linked contacts (1 NO + 1 NC) conforming to IEC 60947-4-1
    type mirror contact (1 NC) conforming to IEC 60947-1
    [Uc] control circuit voltage
    24 V DC
    control circuit voltage limits
    14.5 V DC drop-out
    20...27 V DC in operation
    Complementary
    typical current consumption
    120 mA at 24 V DC I maximum while closing
    120 mA at 24 V DC I rms sealed
    heat dissipation
    3 W for control circuit with LUCA, LUCB, LUCC, LUCD
    1.8 W for control circuit with LUCM
    inrush restraint duration
    15 ms DC
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
    operating time
    150 ms with change of direction for power circuit
    75 ms without change of direction for power circuit
    35 ms opening with LUCA, LUCB, LUCC, LUCD, LUCM for control circuit
    75 ms closing with LUCM for control circuit
    70 ms closing with LUCA, LUCB, LUCC, LUCD for control circuit
    mechanical durability
    15 Mcycles
    maximum operating rate
    3600 cyc/h
    product certifications
    CE
    UL
    CSA
    CCC
    EAC
    ASEFA
    ATEX
    Marine
    standards
    EN 60947-6-2
    IEC 60947-6-2
    UL 60947-4-1, with phase barrier
    CSA C22.2 No 60947-4-1, with phase barrier
    [Ui] rated insulation voltage
    690 V conforming to IEC 60947-6-2 (pollution degree 3)
    600 V conforming to UL 60947-4-1
    600 V conforming to CSA C22.2 No 60947-4-1
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60947-6-2
    safe separation of circuit
    400 V SELV between the control and auxiliary circuits conforming to IEC 60947-1 appendix N
    400 V SELV between the control or auxiliary circuit and the main circuit conforming to IEC 60947-1 appendix N
    fixing mode
    Clipped (DIN rail)
    Screw-fixed (plate)
    connections - terminals
    Power circuit: screw clamp terminals 1 cable(s) 1…10 mm² rigid
    Power circuit: screw clamp terminals 1 cable(s) 1…6 mm² flexible with cable end
    Power circuit: screw clamp terminals 1 cable(s) 2.5…10 mm² flexible without cable end
    Power circuit: screw clamp terminals 2 cable(s) 1…6 mm² flexible with cable end
    Power circuit: screw clamp terminals 2 cable(s) 1…6 mm² rigid
    Power circuit: screw clamp terminals 2 cable(s) 1.5…6 mm² flexible without cable end
    Control circuit: without connection
    tightening torque
    Power circuit: 1.9…2.5 N.m flat screwdriver 6 mm
    Power circuit: 1.9…2.5 N.m Philips No 2 screwdriver 6 mm
    width
    45 mm
    height
    224 mm
    depth
    126 mm
    net weight
    1.25 kg
    compatibility code
    LU2B
    Environment
    IP degree of protection
    IP20 conforming to IEC 60947-1 (front panel and wired terminals)
    IP20 conforming to IEC 60947-1 (other faces)
    IP40 conforming to IEC 60947-1 (front panel outside connection zone)
    protective treatment
    TH conforming to IEC 60068
    ambient air temperature for operation
    -25…60 °C with LUCM
    -25…70 °C with LUCA, LUCB, LUCC, LUCD
    ambient air temperature for storage
    -40…85 °C
    fire resistance
    960 °C parts supporting live components conforming to IEC 60695-2-12
    650 °C conforming to IEC 60695-2-12
    operating altitude
    2000 m
    shock resistance
    10 gn power poles open conforming to IEC 60068-2-27
    15 gn power poles closed conforming to IEC 60068-2-27
    vibration resistance
    2 gn (f= 5…300 Hz) power poles open conforming to IEC 60068-2-27
    4 gn (f= 5…300 Hz) power poles closed conforming to IEC 60068-2-27
    resistance to electrostatic discharge
    8 kV level 3 in open air conforming to IEC 61000-4-2
    8 kV level 4 on contact conforming to IEC 61000-4-2
    resistance to radiated fields
    10 V/m 3 conforming to IEC 61000-4-3
    resistance to fast transients
    2 kV class 3 serial link conforming to IEC 61000-4-4
    4 kV class 4 all circuits except for serial link conforming to IEC 61000-4-4
    immunity to radioelectric fields
    10 V conforming to IEC 61000-4-6
    immunity to microbreaks
    3 ms for control circuit
    immunity to voltage dips
    70 % / 500 ms conforming to IEC 61000-4-11
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages19
    • English19
    • Chinese15
    • French16
    • German15
    • Italian15
    • Russian15
    • Spanish15
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.9 MB
    Date 2/1/20
    CAD
    Format
    Size
    Date
    Add to My Documents
    REVERSER (Version 1.0)
    Files in document
    stp
    981.9 KB
    zip
    611.2 KB
    prp.document.label.format zip
    Size 1.6 MB
    Date 8/14/13
    Files in document
    stp
    981.9 KB
    zip
    611.2 KB
    prp.document.label.format zip
    Size 712.2 KB
    Date 1/13/05
    Files in document
    dwg
    164.4 KB
    dwf
    24.4 KB
    dxf
    480.2 KB
    wmf
    43.2 KB
    prp.document.label.format zip
    Size 1,008.3 KB
    Date 1/13/05
    Files in document
    dwg
    230.2 KB
    dwf
    32.4 KB
    dxf
    686.2 KB
    wmf
    59.5 KB
    Starter-controlers\power bases for reversing starting (Version 1.0)
    Files in document
    dwf
    7.8 KB
    dxf
    138.9 KB
    wmf
    15.2 KB
    dwg
    50.1 KB
    prp.document.label.format zip
    Size 212 KB
    Date 1/13/05
    Files in document
    dwf
    7.8 KB
    dxf
    138.9 KB
    wmf
    15.2 KB
    dwg
    50.1 KB
    prp.document.label.format zip
    Size 216.8 KB
    Date 1/13/05
    Files in document
    dwg
    51.3 KB
    dwf
    8.1 KB
    dxf
    141.9 KB
    wmf
    15.6 KB
    Starter-controlers\power bases for reversing starting (Version 1.0)
    Files in document
    dwg
    208.8 KB
    dwf
    33.8 KB
    dxf
    718.5 KB
    wmf
    65.5 KB
    prp.document.label.format zip
    Size 1 MB
    Date 1/13/05
    Files in document
    dwg
    208.8 KB
    dwf
    33.8 KB
    dxf
    718.5 KB
    wmf
    65.5 KB
    Starter-controllers\power bases for reversing starting (Version 1.0)
    Files in document
    dwg
    36.5 KB
    dxf
    68.2 KB
    dwf
    3.6 KB
    wmf
    5.5 KB
    prp.document.label.format zip
    Size 113.9 KB
    Date 1/13/05
    Files in document
    dwg
    36.5 KB
    dxf
    68.2 KB
    dwf
    3.6 KB
    wmf
    5.5 KB
    Starter-controllers\power bases for reversing starting (Version 1.0)
    Files in document
    dwg
    37.3 KB
    dxf
    74.3 KB
    dwf
    6.8 KB
    wmf
    11.4 KB
    prp.document.label.format zip
    Size 129.9 KB
    Date 1/13/05
    Files in document
    dwg
    37.3 KB
    dxf
    74.3 KB
    dwf
    6.8 KB
    wmf
    11.4 KB
    prp.document.label.format zip
    Size 1.2 MB
    Date 1/13/05
    Files in document
    dwg
    281 KB
    dwf
    38.3 KB
    dxf
    831.6 KB
    wmf
    75.9 KB
    prp.document.label.format zip
    Size 721 KB
    Date 1/13/05
    Files in document
    dwg
    165.3 KB
    dwf
    24.7 KB
    dxf
    485.2 KB
    wmf
    45.7 KB
    prp.document.label.format zip
    Size 254.1 KB
    Date 1/13/05
    Files in document
    dwg
    59.6 KB
    dwf
    9.2 KB
    dxf
    167.1 KB
    wmf
    18.2 KB
    Starter-controlers\power bases for reversing starting (Version 1.0)
    Files in document
    dwg
    154 KB
    dwf
    22.8 KB
    dxf
    449.5 KB
    wmf
    41.5 KB
    prp.document.label.format zip
    Size 667.9 KB
    Date 1/13/05
    Files in document
    dwg
    154 KB
    dwf
    22.8 KB
    dxf
    449.5 KB
    wmf
    41.5 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 10.2 MB
    Date 9/30/19
    prp.document.label.format pdf
    Size 2.2 MB
    Date 9/30/19
    prp.document.label.format pdf
    Size 1.3 MB
    Date 12/2/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LU2BB0BL : power base - TeSys U - 32 A - 24 V DC - no connections control
    Description
    power base - TeSys U - 32 A - 24 V DC - no connections control
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    power base - TeSys U - 32 A - 24 V DC - no connections control
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LU2BB0BL : power base - TeSys U - 32 A - 24 V DC - no connections control
    Description
    power base - TeSys U - 32 A - 24 V DC - no connections control
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    power base - TeSys U - 32 A - 24 V DC - no connections control
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LU2BB0BL : power base - TeSys U - 32 A - 24 V DC - no connections control
    Description
    power base - TeSys U - 32 A - 24 V DC - no connections control
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    power base - TeSys U - 32 A - 24 V DC - no connections control
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.